1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Internal Tooth Lock Washer

Internal Tooth Lock Washer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The teeth protruding into the inner diameter prevent rattling and loosening of screws when combined with flat washers, etc.

 
Part Number
125020125095
125020125110
125020125127
125020125190
125020125254
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(mm)
Sales Unit Nominal of Thread (inch)

฿ 7.74

WASHER 1 Piece(s) 5 Day(s) 109.8Low Quantity (can be purchased from one)3/8

฿ 9.91

WASHER 1 Piece(s) 5 Day(s) 1011.4Box/package7/16

฿ 13.72

WASHER 1 Piece(s) 5 Day(s) 1013Low Quantity (can be purchased from one)1/2

฿ 31.74

WASHER 1 Piece(s) 5 Day(s) 1019.6Low Quantity (can be purchased from one)3/4

฿ 70.06

WASHER 1 Piece(s) 5 Day(s) 1026Low Quantity (can be purchased from one)1

Loading...

  1. 1

Basic Information

Material SUS304-CSP Surface Treatment No Type Toothed washer, chrysanthemum shape
Type (Application) Loosening prevention Material: Stainless Steel SUS304-CSP Surface Treatment (Detailed) Gloss finishing
Type Toothed Washer Internal Teeth Profile