1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CA Retaining Ring (For Shafts)【1-2,000 Pieces Per Package】 (148020148024)

RETAINING RINGS

CA Retaining Ring (For Shafts) (148020148024)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Push on the retaining ring from a certain direction and the series of prongs protruding into the center of the retaining ring catch onto the outer diameter of the shaft securing the ring at a given position.

 
Part Number
148020148024
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Material Sales Unit Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)
Surface Treatment D dimension (Reference)
(mm)

฿ 0.91

RETAINING RINGS 1 Piece(s) 5 Day(s) 102.4[Stainless Steel] SUS304-CSPLow Quantity (can be purchased from one)2.42.22.4Gloss finishing6.4

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape Push Nut for Axis Retaining Ring Type Outer Ring Stopper
Mounting Method Type Snap-in(inserted) Product Type Retaining Ring

Please check the type/dimensions/specifications of the part 148020148024 in the CA Retaining Ring (For Shafts) series.

Products with similar specification

Part Number
148020148015
148020148020
148020148030
148020148040
148020148050
148020148060
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal Material Sales Unit Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)
Surface Treatment D dimension (Reference)
(mm)

฿ 0.91

1 Piece(s) 5 Day(s) 101.5[Stainless Steel] SUS304-CSPLow Quantity (can be purchased from one)1.51.41.5Gloss finishing5.2

฿ 0.91

1 Piece(s) 5 Day(s) 102[Stainless Steel] SUS304-CSPLow Quantity (can be purchased from one)21.92Gloss finishing6

฿ 0.91

1 Piece(s) 5 Day(s) 103[Stainless Steel] SUS304-CSPLow Quantity (can be purchased from one)32.83Gloss finishing8

฿ 1.94

1 Piece(s) 5 Day(s) 104[Stainless Steel] SUS304-CSPLow Quantity (can be purchased from one)43.84Gloss finishing9

฿ 1.15

1 Piece(s) Available 5 Day(s) 105[Stainless Steel] SUS304-CSPLow Quantity (can be purchased from one)54.85Gloss finishing10

฿ 1.94

1 Piece(s) 5 Day(s) 106[Stainless Steel] SUS304-CSPLow Quantity (can be purchased from one)65.86Gloss finishing11