1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

E Type Retaining Ring, Standard Specification B【1-2,000 Pieces Per Package】

E Type Retaining Ring, Standard Specification B
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Used as a removal prevention by inserting it into a shaft that has grooves on its circumference.

 
Part Number
113020113007
113020113010
113020113013
113020113017
113020113020
113020113024
113020113028
113020113032
113020113037
113020113040
113020113042
113020113050
113020113058
113020113060
113020113064
113020113080
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Sales Unit Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)

฿ 2.86

RETAINING RINGS 1 Piece(s) 5 Day(s) 100.7Low Quantity (can be purchased from one)1~1.20.70.7

฿ 2.86

RETAINING RINGS 1 Piece(s) 5 Day(s) 101Low Quantity (can be purchased from one)1.3~1.711

฿ 1,470.97

RETAINING RINGS 1 Pack(s)

2,000 Pieces Per Package

10 Day(s) 101.3Box/package1.6~2.11.31.3

฿ 2.86

RETAINING RINGS 1 Piece(s) Available 5 Day(s) 101.7Low Quantity (can be purchased from one)2~2.61.71.7

฿ 2.86

RETAINING RINGS 1 Piece(s) 5 Day(s) 102Low Quantity (can be purchased from one)2.4~322

฿ 2.86

RETAINING RINGS 1 Piece(s) 5 Day(s) 102.4Low Quantity (can be purchased from one)2.9~3.82.42.4

฿ 3.81

RETAINING RINGS 1 Piece(s) Available 5 Day(s) 102.8Low Quantity (can be purchased from one)3.3~4.22.82.8

฿ 3.81

RETAINING RINGS 1 Piece(s) Available 5 Day(s) 103.2Low Quantity (can be purchased from one)3.8~4.73.23.2

฿ 4.77

RETAINING RINGS 1 Piece(s) Available 5 Day(s) 103.7Low Quantity (can be purchased from one)4.3~5.33.73.7

฿ 4.77

RETAINING RINGS 1 Piece(s) Available 5 Day(s) 104Low Quantity (can be purchased from one)4.8~6.344

฿ 2,486.86

RETAINING RINGS 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 104.2Box/package5~6.44.24.2

฿ 5.72

RETAINING RINGS 1 Piece(s) Available 5 Day(s) 105Low Quantity (can be purchased from one)5.8~7.355

฿ 6.67

RETAINING RINGS 1 Piece(s) Available 5 Day(s) 105.8Low Quantity (can be purchased from one)6.6~8.25.85.8

฿ 8.27

RETAINING RINGS 1 Piece(s) Available 5 Day(s) 106Low Quantity (can be purchased from one)6.9~8.666

฿ 10.53

RETAINING RINGS 1 Piece(s) Available 5 Day(s) 106.4Low Quantity (can be purchased from one)7.3~9.16.46.4

฿ 100.00

RETAINING RINGS 1 Piece(s) Quote 108Low Quantity (can be purchased from one)9.2~11.388

Loading...

  1. 1

Basic Information

Type Radial direction mounting Shape E Type Retaining Ring Material SUS304-CSP
Retaining Ring Type Outer Ring Stopper Mounting Method Type Snap-in(inserted) Product Type Retaining Ring
Surface Treatment Gloss finishing