(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Retaining rings that are taped together and packaged forming a rod-shaped magazine stack to make it easy for tools to hold and dispense the retaining rings.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal | Material | Sales Unit | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Shaft / Shaft Bore / Groove Nominal (Reference) (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1.91 | RETAINING RINGS | 1 Piece(s) | Available | 5 Day(s) | 10 | 0.8 | [Stainless Steel] SUS304-CSP | Low Quantity (can be purchased from one) | 13~18 | 0.8 | 0.8 | Gloss finishing | ||
฿ 2,895.24 | RETAINING RINGS | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | 10 | 1.2 | [Stainless Steel] SUS304-CSP | Low Quantity (can be purchased from one) | 16~24 | 1.2 | 1.2 | Gloss finishing | ||
฿ 1.91 | RETAINING RINGS | 200 Piece(s) | Available | 5 Day(s) | 10 | 2 | [Stainless Steel] SUS304-CSP | Low Quantity (can be purchased from one) | 25~38 | 2 | 2 | Gloss finishing | ||
฿ 207.65 | RETAINING RINGS | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) | 10 | 2.5 | [Stainless Steel] SUS304-CSP | Low Quantity (can be purchased from one) | 3.2~4 | 2.5 | 2.5 | Gloss finishing | ||
฿ 1.91 | RETAINING RINGS | 200 Piece(s) | 5 Day(s) | 10 | 3 | [Stainless Steel] SUS304-CSP | Low Quantity (can be purchased from one) | 4~5 | 3 | 3 | Gloss finishing | |||
฿ 2.86 | RETAINING RINGS | 200 Piece(s) | Available | 6 Day(s) | 10 | 4 | [Stainless Steel] SUS304-CSP | Low Quantity (can be purchased from one) | 5~7 | 4 | 4 | Gloss finishing | ||
฿ 1.94 | RETAINING RINGS | 1 Piece(s) | 5 Day(s) | 10 | 5 | [Stainless Steel] SUS304-CSP | Low Quantity (can be purchased from one) | 6~8 | 5 | 5 | Gloss finishing | |||
฿ 4.77 | RETAINING RINGS | 200 Piece(s) | Available | 6 Day(s) | 10 | 6 | [Stainless Steel] SUS304-CSP | Low Quantity (can be purchased from one) | 7~9 | 6 | 6 | Gloss finishing | ||
฿ 7.62 | RETAINING RINGS | 200 Piece(s) | Available | 6 Day(s) | 10 | 7 | [Stainless Steel] SUS304-CSP | Low Quantity (can be purchased from one) | 8~11 | 7 | 7 | Gloss finishing | ||
฿ 8.27 | RETAINING RINGS | 200 Piece(s) | Available | 6 Day(s) | 10 | 8 | [Stainless Steel] SUS304-CSP | Low Quantity (can be purchased from one) | 9~12 | 8 | 8 | Gloss finishing | ||
฿ 9.48 | RETAINING RINGS | 200 Piece(s) | Available | 6 Day(s) | 10 | 9 | [Stainless Steel] SUS304-CSP | Low Quantity (can be purchased from one) | 10~14 | 9 | 9 | Gloss finishing | ||
฿ 10.84 | RETAINING RINGS | 200 Piece(s) | Available | 6 Day(s) | 10 | 10 | [Stainless Steel] SUS304-CSP | Box/package | 11~15 | 10 | 10 | Gloss finishing | ||
฿ 3,200.00 | RETAINING RINGS | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | 10 | 1.2 | Spring Steel | Box/package | 1.4~2 | 1.2 | 1.2 | Gloss finishing | ||
฿ 2,956.19 | RETAINING RINGS | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | 10 | 2 | Spring Steel | Low Quantity (can be purchased from one) | 2.5~3.2 | 2 | 2 | Gloss finishing | ||
฿ 3,870.97 | RETAINING RINGS | 1 Pack(s) | 10,000 Pieces Per Package | 15 Day(s) | 10 | 2.5 | Spring Steel | Box/package | 3.2~4 | 2.5 | 2.5 | Gloss finishing | ||
฿ 3,687.62 | RETAINING RINGS | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | 10 | 3 | Spring Steel | Box/package | 4~5 | 3 | 3 | Gloss finishing | ||
฿ 4,175.24 | RETAINING RINGS | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | 10 | 4 | Spring Steel | Box/package | 5~7 | 4 | 4 | Gloss finishing | ||
฿ 8,380.96 | RETAINING RINGS | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | 10 | 6 | Spring Steel | Box/package | 7~9 | 6 | 6 | Gloss finishing | ||
฿ 11,612.90 | RETAINING RINGS | 1 Pack(s) | 10,000 Pieces Per Package | 15 Day(s) | 10 | 7 | Spring Steel | Box/package | 8~11 | 7 | 7 | Gloss finishing | ||
฿ 19,354.84 | RETAINING RINGS | 1 Pack(s) | 10,000 Pieces Per Package | 15 Day(s) | 10 | 8 | Spring Steel | Box/package | 9~12 | 8 | 8 | Gloss finishing | ||
฿ 3,870.97 | RETAINING RINGS | 1 Pack(s) | 10,000 Pieces Per Package | 15 Day(s) | 10 | 1.2 | Spring Steel | Box/package | 1.4~2 | 1.2 | 1.2 | Trivalent Chromate | ||
฿ 3,200.00 | RETAINING RINGS | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | 10 | 1.5 | Spring Steel | Box/package | 2~2.5 | 1.5 | 1.5 | Trivalent Chromate | ||
฿ 2,956.19 | RETAINING RINGS | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | 10 | 2 | Spring Steel | Box/package | 2.5~3.2 | 2 | 2 | Trivalent Chromate | ||
฿ 3,321.91 | RETAINING RINGS | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | 10 | 2.5 | Spring Steel | Box/package | 3.2~4 | 2.5 | 2.5 | Trivalent Chromate | ||
฿ 3,687.62 | RETAINING RINGS | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | 10 | 3 | Spring Steel | Box/package | 4~5 | 3 | 3 | Trivalent Chromate | ||
฿ 4,175.24 | RETAINING RINGS | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | 10 | 4 | Spring Steel | Box/package | 5~7 | 4 | 4 | Trivalent Chromate | ||
฿ 8,380.96 | RETAINING RINGS | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | 10 | 6 | Spring Steel | Box/package | 7~9 | 6 | 6 | Trivalent Chromate | ||
฿ 11,612.90 | RETAINING RINGS | 1 Pack(s) | 10,000 Pieces Per Package | 5 Day(s) | 10 | 7 | Spring Steel | Box/package | 8~11 | 7 | 7 | Trivalent Chromate | ||
฿ 18,580.65 | RETAINING RINGS | 1 Pack(s) | 8,000 Pieces Per Package | 15 Day(s) | 10 | 9 | Spring Steel | Box/package | 10~14 | 9 | 9 | Trivalent Chromate | ||
฿ 5,419.35 | RETAINING RINGS | 1 Pack(s) | 2,000 Pieces Per Package | 15 Day(s) | 10 | 10 | Spring Steel | Box/package | 11~15 | 10 | 10 | Trivalent Chromate |
Loading...
Type | Radial direction mounting | Shape | E Type Retaining Ring | Retaining Ring Type | Outer Ring Stopper |
---|---|---|---|---|---|
Mounting Method Type | Snap-in(inserted) | Product Type | Retaining Ring |
How can we improve?
How can we improve?