1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUN Adjusting Nut

SUN Adjusting Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 70.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Nuts with legs that can be installed on machinery to easily mount an adjusting bolt using commercially-available bolts.
[Features]
· Costs are drastically reduced, because commercially-available bolts can be used.
· Because the load of the product is also received by the bolt head part, it can also be used for heavy loads and heavy weights.
· It contributes to the effective use of resources because re-using (recycling) is easy.
· Installation of machinery can be performed by temporary positioning and then performing adjustments, so accurate positioning is easy.

 

Part Number
S-NA-M12-SANKA
S-NA-M12-SUS
S-NA-M12-UNIKURO
S-NB-M16-SANKA
S-NB-M16-SUS
S-NB-M16-UNIKURO
S-NC-M20-SANKA
S-NC-M20-SUS
S-NM-M8-SANKA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBody Material Main Body Surface Treatment Width W
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)

฿ 133.62

SFN SANAJIYASUTNUT 1 Piece(s) 5 Day(s) -[Steel] SS400Trivalent Chromate602712

฿ 203.77

SANAJIYASUTNUT 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS304[Tumble Polishing] Gloss Barrel602712

฿ 129.40

SFN SANAJIYASUTNUT 1 Piece(s) 5 Day(s) -[Steel] SS400Bright Chromate Plating602712

฿ 150.22

SFN SANAJIYASUTNUT 1 Piece(s) 9 Day(s) -[Steel] SS400Trivalent Chromate752916

฿ 384.61

SFN SANAJIYASUTNUT 1 Piece(s) 5 Day(s) -[Stainless Steel] SUS304[Tumble Polishing] Gloss Barrel752916

฿ 142.36

SFN SANAJIYASUTNUT 1 Piece(s) 5 Day(s) -[Steel] SS400Bright Chromate Plating752916

฿ 195.99

SFN SANAJIYASUTNUT 1 Piece(s) 5 Day(s) -[Steel] SS400Trivalent Chromate7832.520

฿ 538.01

SFN SANAJIYASUTNUT 1 Piece(s) 5 Day(s) -[Stainless Steel] SUS304[Tumble Polishing] Gloss Barrel7832.520

฿ 70.99

SFN SANAJIYASUTNUT 1 Piece(s) 5 Day(s) -[Steel] SS400Trivalent Chromate38198

Loading...

  1. 1
 

Basic Information

Type Adjusting Nut Properties Standard Rubber No