1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Round Pipe Joint Same Diameter Hole Type Vertical/Horizontal Hole T Shape (Frame) (Part Number)

Round Pipe Joint Same Diameter Hole Type Vertical/Horizontal Hole T Shape (Frame)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 401.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used for mounting vertical, horizontal hole T-shaped vertical, side-surface shaft.

 
Part Number
PL722
PS722
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPost Dia.
(mm)

฿ 1,057.44

MYP MARUPIJON 1 Piece(s) 6 Day(s) 19.1

฿ 401.94

MYP MARUPIJON 1 Piece(s) 7 Day(s) 6

Loading...

  1. 1

Basic Information

Combined-Post Dia. Equal Dia. Material Aluminum Surface Treatment Clear Anodize
Type T Shaped Post Shape Round Color White (Standard Product)