1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

G Type Knob Bolt (G-3) Black

MSB KNOB BOLTS G-1 BLACK

G Type Knob Bolt (G-3) Black
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 56.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Feature]
· The product was designed for reduced costs with the use of thermoplastic ABS resin.
· Bolt inserts reliably, removing possibility of idle spinning or drop-out, etc.

Part Number
KGB-3-8X25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 56.77

MSB KNOB BOLTS G-1 BLACK 1 Piece(s) Available 6 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. 8 Mounting Section Type Male thread (stepped) Mounting Section, Length L(mm) 25
Main Body, Type Polygon Main Body Material Iron Threaded End Machining No
Set Screw Flat Machining No Polygonal Shape, Type Pentagon Additional Function No
Main Body, Surface Treatment No Mounting Section, Surface Treatment No Main Body, Outer Dia. D(Ø) 45
Main Body, Height t(mm) 17 Sales Unit Box / Package