(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Slide unit (HLQ series).
[Features]
· A 2-ball bushing bearing that delivers high position accuracy.
· Through holes are provided in the table, enabling body mounting and securing from the top surface.
· Positioning pin hole provided on the table.
· Design enables connecting to a floating joint and withstands moment load.
· Output doubles with 2 parallel piston rods, preventing rod rotation.
· Positioning pin holes are provided on the body.
· There are through holes at both the edge of the body and on the bottom surface.
Part Number |
---|
HLQ6X10-S-NULZ |
HLQ6X10-S-[A,AF,AS]-NULZ |
HLQ6X20-S-NULZ |
HLQ6X20-S-[A,AF,AS]-NULZ |
HLQ6X30-S-NULZ |
HLQ6X30-S-[A,AF,AS]-NULZ |
HLQ6X40-S-NULZ |
HLQ6X40-S-[A,AF,AS]-NULZ |
HLQ6X50-S-NULZ |
HLQ6X50-S-[A,AF,AS]-NULZ |
HLQ8X10-S-NULZ |
HLQ8X10-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ8X20-S-NULZ |
HLQ8X20-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ8X30-S-NULZ |
HLQ8X30-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ8X40-S-NULZ |
HLQ8X40-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ8X50-S-NULZ |
HLQ8X50-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ8X75-S-NULZ |
HLQ8X75-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ12X10-S-NULZ |
HLQ12X10-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ12X20-S-NULZ |
HLQ12X20-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ12X30-S-NULZ |
HLQ12X30-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ12X40-S-NULZ |
HLQ12X40-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ12X50-S-NULZ |
HLQ12X50-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ12X75-S-NULZ |
HLQ12X75-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ12X100-S-NULZ |
HLQ12X100-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ16X10-S-NULZ |
HLQ16X10-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ16X20-S-NULZ |
HLQ16X20-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ16X30-S-NULZ |
HLQ16X30-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ16X40-S-NULZ |
HLQ16X40-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ16X50-S-NULZ |
HLQ16X50-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ16X75-S-NULZ |
HLQ16X75-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ16X100-S-NULZ |
HLQ16X100-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ16X125-S-NULZ |
HLQ16X125-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ20X10-S-NULZ |
HLQ20X10-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ20X20-S-NULZ |
HLQ20X20-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ20X30-S-NULZ |
HLQ20X30-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ20X40-S-NULZ |
HLQ20X40-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ20X50-S-NULZ |
HLQ20X50-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ20X75-S-NULZ |
HLQ20X75-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ20X100-S-NULZ |
HLQ20X100-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ20X125-S-NULZ |
HLQ20X125-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ20X150-S-NULZ |
HLQ20X150-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ25X10-S-NULZ |
HLQ25X10-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ25X20-S-NULZ |
HLQ25X20-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ25X30-S-NULZ |
HLQ25X30-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ25X40-S-NULZ |
HLQ25X40-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ25X50-S-NULZ |
HLQ25X50-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ25X75-S-NULZ |
HLQ25X75-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ25X100-S-NULZ |
HLQ25X100-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ25X125-S-NULZ |
HLQ25X125-S-[A,AF,AS,B,BF,BS]-NULZ |
HLQ25X150-S-NULZ |
HLQ25X150-S-[A,AF,AS,B,BF,BS]-NULZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) | Table size and length (mm) | Cylinder I.D. (Ø) | Table size and width (mm) | Table size and height (mm) | Table Parallelism (µm) | Cushion Model | Cushion Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 10 | 47 | 6 | 30 | 20 | 80 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 10 | 47 | 6 | 30 | 20 | 80 | With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 20 | 57 | 6 | 30 | 20 | 80 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 20 | 57 | 6 | 30 | 20 | 80 | With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 30 | 67 | 6 | 30 | 20 | 80 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 30 | 67 | 6 | 30 | 20 | 80 | With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 85 | 6 | 30 | 20 | 80 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 85 | 6 | 30 | 20 | 80 | With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 50 | 95 | 6 | 30 | 20 | 80 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 50 | 95 | 6 | 30 | 20 | 80 | With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 10 | 52 | 8 | 40 | 24 | 80 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 10 | 52 | 8 | 40 | 24 | 80 | Shock Absorbers / With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side / With Shock Absorber on Pull Side / With Shock Absorber on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 20 | 62 | 8 | 40 | 24 | 80 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 20 | 62 | 8 | 40 | 24 | 80 | Shock Absorbers / With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side / With Shock Absorber on Pull Side / With Shock Absorber on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 30 | 76 | 8 | 40 | 24 | 80 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 30 | 76 | 8 | 40 | 24 | 80 | Shock Absorbers / With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side / With Shock Absorber on Pull Side / With Shock Absorber on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 90 | 8 | 40 | 24 | 80 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 90 | 8 | 40 | 24 | 80 | Shock Absorbers / With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side / With Shock Absorber on Pull Side / With Shock Absorber on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 50 | 115 | 8 | 40 | 24 | 80 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 50 | 115 | 8 | 40 | 24 | 80 | Shock Absorbers / With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 75 | 141 | 8 | 40 | 24 | 120 | - | Without Cushion (Basic Type) | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 75 | 141 | 8 | 40 | 24 | 120 | - | Adjustor Bolt on Pull Side / Adjustor Bolt on Push Side / Shock Absorber on Pull Side / Shock Absorber on Push Side / With Adjustor Bolt / With Shock Absorber | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 10 | 75 | 12 | 50 | 30 | 80 | - | Without Cushion (Basic Type) | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 10 | 75 | 12 | 50 | 30 | 80 | - | Adjustor Bolt on Pull Side / Adjustor Bolt on Push Side / Shock Absorber on Pull Side / Shock Absorber on Push Side / With Adjustor Bolt / With Shock Absorber | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 20 | 75 | 12 | 50 | 30 | 80 | - | Without Cushion (Basic Type) | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 20 | 75 | 12 | 50 | 30 | 80 | - | Adjustor Bolt on Pull Side / Adjustor Bolt on Push Side / Shock Absorber on Pull Side / Shock Absorber on Push Side / With Adjustor Bolt / With Shock Absorber | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 30 | 85 | 12 | 50 | 30 | 80 | - | Without Cushion (Basic Type) | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 30 | 85 | 12 | 50 | 30 | 80 | - | Adjustor Bolt on Pull Side / Adjustor Bolt on Push Side / Shock Absorber on Pull Side / Shock Absorber on Push Side / With Adjustor Bolt / With Shock Absorber | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 102 | 12 | 50 | 30 | 80 | - | Without Cushion (Basic Type) | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 102 | 12 | 50 | 30 | 80 | - | Adjustor Bolt on Pull Side / Adjustor Bolt on Push Side / Shock Absorber on Pull Side / Shock Absorber on Push Side / With Adjustor Bolt / With Shock Absorber | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 50 | 112 | 12 | 50 | 30 | 80 | - | Without Cushion (Basic Type) | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 50 | 112 | 12 | 50 | 30 | 80 | - | Adjustor Bolt on Pull Side / Adjustor Bolt on Push Side / Shock Absorber on Pull Side / Shock Absorber on Push Side / With Adjustor Bolt / With Shock Absorber | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 75 | 156 | 12 | 50 | 30 | 120 | - | Without Cushion (Basic Type) | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 75 | 156 | 12 | 50 | 30 | 120 | - | Adjustor Bolt on Pull Side / Adjustor Bolt on Push Side / Shock Absorber on Pull Side / Shock Absorber on Push Side / With Adjustor Bolt / With Shock Absorber | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 100 | 181 | 12 | 50 | 30 | 120 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 100 | 181 | 12 | 50 | 30 | 120 | With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 10 | 88 | 16 | 60 | 37 | 80 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 10 | 88 | 16 | 60 | 37 | 80 | Shock Absorbers / With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side / With Shock Absorber on Pull Side / With Shock Absorber on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 20 | 88 | 16 | 60 | 37 | 80 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 20 | 88 | 16 | 60 | 37 | 80 | Shock Absorbers / With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side / With Shock Absorber on Pull Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 30 | 98 | 16 | 60 | 37 | 80 | - | Without Cushion (Basic Type) | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 30 | 98 | 16 | 60 | 37 | 80 | - | Adjustor Bolt on Pull Side / Adjustor Bolt on Push Side / Shock Absorber on Pull Side / Shock Absorber on Push Side / With Adjustor Bolt / With Shock Absorber | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 108 | 16 | 60 | 37 | 80 | - | Without Cushion (Basic Type) | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 108 | 16 | 60 | 37 | 80 | - | Adjustor Bolt on Pull Side / Adjustor Bolt on Push Side / Shock Absorber on Pull Side / Shock Absorber on Push Side / With Adjustor Bolt / With Shock Absorber | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 50 | 124 | 16 | 60 | 37 | 80 | - | Without Cushion (Basic Type) | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 50 | 124 | 16 | 60 | 37 | 80 | - | Adjustor Bolt on Pull Side / Adjustor Bolt on Push Side / Shock Absorber on Pull Side / Shock Absorber on Push Side / With Adjustor Bolt / With Shock Absorber | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 75 | 156 | 16 | 60 | 37 | 120 | - | Without Cushion (Basic Type) | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 75 | 156 | 16 | 60 | 37 | 120 | - | Adjustor Bolt on Pull Side / Adjustor Bolt on Push Side / Shock Absorber on Pull Side / Shock Absorber on Push Side / With Adjustor Bolt / With Shock Absorber | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 100 | 199 | 16 | 60 | 37 | 120 | - | Without Cushion (Basic Type) | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 100 | 199 | 16 | 60 | 37 | 120 | - | Adjustor Bolt on Pull Side / Adjustor Bolt on Push Side / Shock Absorber on Pull Side / Shock Absorber on Push Side / With Adjustor Bolt / With Shock Absorber | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 125 | 224 | 16 | 60 | 37 | 150 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 125 | 224 | 16 | 60 | 37 | 150 | Shock Absorbers / With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 10 | 107 | 20 | 70 | 46 | 80 | - | Without Cushion (Basic Type) | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 10 | 107 | 20 | 70 | 46 | 80 | - | Adjustor Bolt on Pull Side / Adjustor Bolt on Push Side / Shock Absorber on Pull Side / Shock Absorber on Push Side / With Adjustor Bolt / With Shock Absorber | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 20 | 107 | 20 | 70 | 46 | 80 | - | Without Cushion (Basic Type) | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 20 | 107 | 20 | 70 | 46 | 80 | - | Adjustor Bolt on Pull Side / Adjustor Bolt on Push Side / Shock Absorber on Pull Side / Shock Absorber on Push Side / With Adjustor Bolt / With Shock Absorber | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 30 | 107 | 20 | 70 | 46 | 80 | - | Without Cushion (Basic Type) | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 30 | 107 | 20 | 70 | 46 | 80 | - | Adjustor Bolt on Pull Side / Adjustor Bolt on Push Side / Shock Absorber on Pull Side / Shock Absorber on Push Side / With Adjustor Bolt / With Shock Absorber | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 117 | 20 | 70 | 46 | 80 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 117 | 20 | 70 | 46 | 80 | Shock Absorbers / With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side / With Shock Absorber on Pull Side / With Shock Absorber on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 50 | 135 | 20 | 70 | 46 | 80 | - | Without Cushion (Basic Type) | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 50 | 135 | 20 | 70 | 46 | 80 | - | Adjustor Bolt on Pull Side / Adjustor Bolt on Push Side / Shock Absorber on Pull Side / Shock Absorber on Push Side / With Adjustor Bolt / With Shock Absorber | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 75 | 168 | 20 | 70 | 46 | 120 | - | Without Cushion (Basic Type) | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 75 | 168 | 20 | 70 | 46 | 120 | - | Adjustor Bolt on Pull Side / Adjustor Bolt on Push Side / Shock Absorber on Pull Side / Shock Absorber on Push Side / With Adjustor Bolt / With Shock Absorber | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 100 | 225 | 20 | 70 | 46 | 120 | - | Without Cushion (Basic Type) | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 100 | 225 | 20 | 70 | 46 | 120 | - | Adjustor Bolt on Pull Side / Adjustor Bolt on Push Side / Shock Absorber on Pull Side / Shock Absorber on Push Side / With Adjustor Bolt / With Shock Absorber | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 125 | 253 | 20 | 70 | 46 | 150 | - | Without Cushion (Basic Type) | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 125 | 253 | 20 | 70 | 46 | 150 | - | Adjustor Bolt on Pull Side / Adjustor Bolt on Push Side / Shock Absorber on Pull Side / Shock Absorber on Push Side / With Adjustor Bolt / With Shock Absorber | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 150 | 281 | 20 | 70 | 46 | 150 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 150 | 281 | 20 | 70 | 46 | 150 | Shock Absorbers / With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side / With Shock Absorber on Pull Side / With Shock Absorber on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 10 | 122 | 25 | 84 | 55 | 80 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 10 | 122 | 25 | 84 | 55 | 80 | Shock Absorbers / With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side / With Shock Absorber on Pull Side / With Shock Absorber on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 20 | 122 | 25 | 84 | 55 | 80 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 20 | 122 | 25 | 84 | 55 | 80 | Shock Absorbers / With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side / With Shock Absorber on Pull Side / With Shock Absorber on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 30 | 122 | 25 | 84 | 55 | 80 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 30 | 122 | 25 | 84 | 55 | 80 | Shock Absorbers / With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side / With Shock Absorber on Pull Side / With Shock Absorber on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 132 | 25 | 84 | 55 | 80 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 132 | 25 | 84 | 55 | 80 | Shock Absorbers / With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side / With Shock Absorber on Pull Side / With Shock Absorber on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 50 | 156 | 25 | 84 | 55 | 80 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 50 | 156 | 25 | 84 | 55 | 80 | Shock Absorbers / With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side / With Shock Absorber on Pull Side / With Shock Absorber on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 75 | 181 | 25 | 84 | 55 | 120 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 75 | 181 | 25 | 84 | 55 | 120 | Shock Absorbers / With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side / With Shock Absorber on Pull Side / With Shock Absorber on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 100 | 220 | 25 | 84 | 55 | 120 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 100 | 220 | 25 | 84 | 55 | 120 | Shock Absorbers / With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side / With Shock Absorber on Pull Side / With Shock Absorber on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 125 | 273 | 25 | 84 | 55 | 150 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 125 | 273 | 25 | 84 | 55 | 150 | Shock Absorbers / With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side / With Shock Absorber on Pull Side / With Shock Absorber on Push Side | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 150 | 298 | 25 | 84 | 55 | 150 | Without Cushion (Basic Type) | - | ||
- | ATC AIR SLIDE CYLINDER | 1 Piece(s) | 19 Day(s) | 150 | 298 | 25 | 84 | 55 | 150 | Shock Absorbers / With Adjusting Bolt / With Adjusting Bolt on Pull Side / With Adjusting Bolt on Push Side / With Shock Absorber on Pull Side / With Shock Absorber on Push Side | - |
Loading...
Type | L-Shaped Table Type | Table Material | Aluminum Alloy | Environment | General Purpose |
---|---|---|---|---|---|
Table Surface Treatment | No | Guide Type | Without a guide | Operating Pressure(MPa) | 0.15~0.7 |
Magnet | With Magnet |
How can we improve?
How can we improve?