Suction Filter VN Type with Indicator, Spare Parts

Brand :
TAISEIKOGYO

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Product Description

[Features]
· The shape is such that air pockets do not form inside of the suction filter (with case).
· For the elements, stainless steel 60,100,150, and 200 mesh are used as standard.
· Filter elements can be checked for clogging using the indicator.
· The relief valves are built-in, helping mitigate risks born from clogging.
· I type indicators (for visual checks) are equipped as standard.
· Equipped with the optional E type indicator (electrical contacts for visual checks) and magnet.
· Note: Magnets cannot be added after purchase.
· The dust-proof covers for the I and E type indicators are made of plastic, so be careful when using thinners or other solvents.
· Indicators are mounted horizontally, allowing them to be seen from either direction.
· The indicators flash green (red at start-up) when there is a pressure differential of 0.012MPa and red (all surfaces) at 0.02MPaI. The indicator is a reset type.
· E type indicators are automatic recovery types.
· Be sure to indicate as such when using with anything other than general hydraulic fluid, as the seals, O-rings, and other parts may need to be changed.
· Optionally, screw-in types can be changed to companion flange types.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat