Geared motor GM-S series

Caution
- The product images are representative only.
Product Description
[Features]
· Excellent inverter drive characteristics
· A wide specified torque range is achieved as a standard product when combined with a Mitsubishi inverter
· Expanded lineup of specified torque motors for V/F control (GM-SZ series)
· Adoption of aluminum extrusion motors and structural analysis enables a compact and lightweight design
· Achieves low noise by adopting RGC processing and special precision processing for the first and second gears
· Reduces impact noise during brake operation by adopting a brake cover and optimizing the brake gap
· Applies dynamic balance processing to the motor to achieve low vibration
Dimensional Drawing
Leg-Mounted Single-Phase GM-SS (B) Series

Flange Mounting Single-phase GM-SFS (B) Series

Product Specifications
Standard Specifications
| Series name | GM-S Series | GM-SP Series | |
|---|---|---|---|
| Output | 0.1~0.4kW | 0.1~0.4kW | 0.75~2.2kW |
| Number of Positions | 4P | ||
| Number of phases | Single-phase | Three-phase | |
| Voltage | 100/100 V | 200/200/220 V | |
| Frequency | 50/60 Hz | 50/60/60 Hz | |
| Reduction Ratio | 1/3~1/1,200 | ||
| Rated conditions | Continuous | ||
| Heat Resistant Class | 120 (E) | 130 (B) | |
| Start-up method | Split-phase start (0.1kW) Capacitor start, run (0.2, 0.4kW) | Direct Insertion | |
| Sheath Structure | Totally enclosed fan-cooled type (Totally enclosed self-cooled type for three-phase 0.1kW only) | ||
| Protective Structure | Indoor type (IP44 equivalent) | ||
| Mounting method | Leg mounting, flange mounting (concentric) | ||
| Mounting Direction | Free Mounting | ||
| Installation Location | Indoors (No corrosive and flammable gases, oil mist and dust, etc.) | ||
| Ambient Temperature | -15 to +40°C (No Freezing) | ||
| Ambient Humidity | 90% RH or less | ||
| Altitude | 1,000 m or Less above sea level | ||
| Vibration | Continuous: 4.9 m/s², Instantaneous: 9.8 m/s² or less | ||
| Brake Type | DC Spring Braking | ||
| Lubrication method | Grease lubrication (filled with Pyranock Universal No. 000) | ||
| Paint Color | Silver (equivalent to Munsell N6.0) | ||
| Accessory | Shaft end key | ||
*0.1kW models do not include a capacitor because they use a split-phase starting method.
Specification Table
Leg-Mounted Single-Phase GM-SS (B) Series


(Note) Dimensions in ( ) indicate with brake.
Flange Mounting Single-phase GM-SFS (B) Series


(Note) Dimensions in ( ) indicate with brake.