VDS Series Compact Variable Discharge Amount Vane Pump

Caution
Product Description
A compact and simple type. Generates little noise when in operation. Offers excellent durability and high efficiency motion.
[Features]
· A combination of precision machining technology and performance inherited from the VDR series, a high efficiency series featuring a number of unique mechanisms and reduced levels of power loss, greatly reduces power loss, especially during full cut-offs.
· A low-noise producing IP pump with proven journal bearings. Further improvements made to the intake/exhaust ports and more have enabled quiet operation/movement with little in the way of vibration, even in high pressure ranges.
· A compact, simple, user friendly, low-noise, and cost effective type of variable vane pump. Its user friendly and simple design allow it to be used in a wide variety of hydraulic systems.