VDR22 Design Series Variable Discharge Amount Vane Pump

Caution
Product Description
Stable performance up to 14MPa, this pump offers vibration-less silent operation and instantaneous response.
[Features]
· Features a bias piston to prevent ring vibration and a pressure balancing mechanism to prevent oil leakages. This enables high efficiency operation at high pressures. Exhibits stable performance of up to 14MPa.
· The unique bias piston mechanism helps improve responsiveness.
· Provides rapid responsiveness when switching between both ON-OFFand OFF-ON states, enabling instantaneous, stable, and accurate operation.
· Uses quiet journal bearings. Uses a three-point ring mount support system with bias pistons. Further improvements made to the intake/exhaust ports, etc., have enabled quiet operation/movement with little in the way of vibration, even in high pressure ranges.
· The combination of precision machining technology and a number of unique new mechanisms developed by the manufacturer help reduce power loss, especially during full cut-offs.
· A sturdy structure designed by a manufacturer with a wealth of experience.
· In addition, the use of carefully chosen materials and careful machining provide excellent durability.