VDC Series High Pressure Variable Discharge Amount Vane Pump

Brand :
NACHI

Caution

    Product Description

    Produces little in the way of vibration or noise while also providing stable and high efficiency performance.

    [Features]
    · Provides high efficiency and stable operation at high pressures.
    · Features unique pressure control and pressure balancing mechanisms which, in combination with the adoption of a unique three-point mounting support method, enables drastically improved movement and performance under high pressures.
    · Stable and high efficiency performance up to 14MPa.
    · Quiet operation with little in the way of vibration.
    · Features a number of new mechanisms for the prevention of vibrations and loud noises. Uses a unique three-point mount support method. This method uses two types of piston, a control piston and bias piston, for improved ring stability.
    · The rings vibrate little, providing quiet operation.
    · Boasts excellent responsiveness, providing a high degree of operational accuracy.
    · The innovative ring stopper mechanism eliminates overt ring displacement and improves responsiveness.
    · Delivers high operational accuracy during start-up, stopping, and load fluctuations.
    · Finely tuned for stable discharge.
    · Its innovative pressure compensating type pressure control delivers stable and quality discharge, even in high pressure regions.
    · High efficiency operation with reduced levels of power loss.
    · Various new mechanisms employed further reduce the levels of power loss, particularly during full cut-offs.
    · Features an adjustment function that is easy to maintain and operate.
    · The mechanisms for pressure and discharge adjustment are installed along the same side surface of the main body, making maintenance and handling much easier.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat