PZS series variable capacity type piston pump

Caution
Product Description
A highly reliable and long life pump that can be used efficiently at high pressures. Can also be used along with other pumps.
[Features]
· A high efficiency type that can be used at high pressures of up to 28MPa (286kgf/cm2).
· Combining the characteristics of variable pumps in which only the required discharge amounts are taken helps improve energy saving performance in hydraulic type equipment.
· The low noise/low pulsation generating semi-cylindrical type swashplate (currently used in the PVS series) provides the mounting support a high level of rigidity. The increased number of pistons (9 pistons to 11 pistons) and the adoption of valve plates ideally suited to the product also help provide quieter operation.
· A highly reliable type with a long service life. An O-ring sealing system is used for the main body mating surface, eliminating oil leakages.