(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Available in compact 01 and 03 sizes, ideal for controlling small flow rate.
· Adoption of balanced type eliminates the need for drain piping and allows back pressure up to 16 MPa (163 kgf/cm2).
· The mounting method is the same as SA-G01 and 03, and the modular valve of 01 and 03 size can be used, making circuit configuration easy.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Diameter (size) | Max. Operating Pressure (MPa) | Max. Flow (ℓ/min) | Operation Method | Type | Design number |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 1/8 | 35 | 40 | Spring Offset Type | Closed Cross | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | 10 | 1/8 | 35 | 40 | Spring Offset Type | Open Cross | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | 10 | 1/8 | 35 | 40 | Springs Center Type | All ports open | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 1/8 | 35 | 40 | Springs Center Type | All Ports Block | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | 10 | 1/8 | 35 | 40 | Springs Center Type | ABT Connection | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 1/8 | 25 | 40 | Springs Center Type | PT Connection | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 1/8 | 25 | 40 | Springs Center Type | PT Connection | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | 10 | 1/8 | 35 | 40 | Springs Center Type | PAT connection | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | 10 | 1/8 | 35 | 40 | Detent shape | Closed Cross | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 1/8 | 35 | 40 | Detent shape | Open Cross | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 1/8 | 35 | 40 | Detent shape | All ports open | 20 | ||
฿ 13,833.33 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | 60 Day(s) | 10 | 1/8 | 35 | 40 | Detent shape | All Ports Block | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 1/8 | 35 | 40 | Detent shape | ABT Connection | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | 10 | 1/8 | 25 | 40 | Detent shape | PT Connection | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | 10 | 1/8 | 25 | 40 | Detent shape | PT Connection | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 1/8 | 35 | 40 | Detent shape | PAT connection | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 3/8 | 35 | 100 | Spring Offset Type | Closed Cross | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 3/8 | 35 | 100 | Spring Offset Type | Closed Cross | J20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 3/8 | 35 | 100 | Spring Offset Type | Open Cross | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 3/8 | 35 | 100 | Spring Offset Type | Open Cross | J20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | 10 | 3/8 | 35 | 100 | Springs Center Type | All ports open | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 3/8 | 35 | 100 | Springs Center Type | All ports open | J20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 3/8 | 35 | 100 | Springs Center Type | All Ports Block | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | 10 | 3/8 | 35 | 100 | Springs Center Type | All Ports Block | J20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | 10 | 3/8 | 35 | 100 | Springs Center Type | ABT Connection | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | 10 | 3/8 | 35 | 100 | Springs Center Type | ABT Connection | J20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 3/8 | 25 | 100 | Springs Center Type | PT Connection | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 3/8 | 25 | 100 | Springs Center Type | PT Connection | J20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 3/8 | 25 | 100 | Springs Center Type | PT Connection | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | 10 | 3/8 | 25 | 100 | Springs Center Type | PT Connection | J20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 3/8 | 35 | 100 | Springs Center Type | PAT connection | J20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | 10 | 3/8 | 35 | 100 | Detent shape | Closed Cross | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 3/8 | 35 | 100 | Detent shape | Closed Cross | J20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 3/8 | 35 | 100 | Detent shape | Open Cross | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | 10 | 3/8 | 35 | 100 | Detent shape | Open Cross | J20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 3/8 | 35 | 100 | Detent shape | All ports open | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 3/8 | 35 | 100 | Detent shape | All ports open | J20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 3/8 | 35 | 100 | Detent shape | All Ports Block | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | 10 | 3/8 | 35 | 100 | Detent shape | All Ports Block | J20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 3/8 | 35 | 100 | Detent shape | ABT Connection | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 3/8 | 35 | 100 | Detent shape | ABT Connection | J20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | 10 | 3/8 | 25 | 100 | Detent shape | PT Connection | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 3/8 | 25 | 100 | Detent shape | PT Connection | J20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 3/8 | 25 | 100 | Detent shape | PT Connection | 20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | 10 | 3/8 | 25 | 100 | Detent shape | PT Connection | J20 | ||
฿ 100.00 | NCH HYD MANUAL CONT VALVE | 1 Piece(s) | Quote | - | 3/8 | 35 | 100 | Detent shape | PAT connection | J20 |
Loading...
How can we improve?
How can we improve?