(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A proportional solenoid valve that offers both directional and speed control functions. Allows for remote operation and shockless acceleration/deceleration control.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Flow (ℓ/min) | Position Format of Neutral Position | Pilot System | Drain Type | Nominal Diameter | Rating Flow (ℓ/min) | Modular Type Pilot Pressure Reducing Valve |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 25 | ABT connection with throttle | Internal | External Parts | 01 | 10 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 25 | ABT connection with throttle | Internal | External Parts | 01 | 20 | No | ||
฿ 33,983.33 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 25 | [All Ports Open Type] All port close | Internal | External Parts | 01 | 10 | No | ||
฿ 35,700.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 25 | [All Ports Open Type] All port close | Internal | External Parts | 01 | 20 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 100 | ABT connection with throttle | Internal | External Parts | 03 | 40 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 100 | ABT connection with throttle | Internal | Internal | 03 | 40 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 100 | ABT connection with throttle | External Parts | Internal | 03 | 40 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 100 | ABT connection with throttle | Internal | Internal | 03 | 40 | Available | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 100 | ABT connection with throttle | External Parts | External Parts | 03 | 40 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 100 | ABT connection with throttle | Internal | External Parts | 03 | 40 | Available | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 100 | ABT connection with throttle | Internal | External Parts | 03 | 80 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 100 | ABT connection with throttle | Internal | Internal | 03 | 80 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 100 | ABT connection with throttle | External Parts | Internal | 03 | 80 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 100 | ABT connection with throttle | External Parts | Internal | 03 | 80 | Available | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 100 | ABT connection with throttle | Internal | Internal | 03 | 80 | Available | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 100 | ABT connection with throttle | External Parts | External Parts | 03 | 80 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 100 | [All Ports Open Type] All port close | Internal | External Parts | 03 | 40 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 100 | [All Ports Open Type] All port close | Internal | Internal | 03 | 40 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 100 | [All Ports Open Type] All port close | External Parts | Internal | 03 | 40 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 100 | [All Ports Open Type] All port close | Internal | Internal | 03 | 40 | Available | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 100 | [All Ports Open Type] All port close | External Parts | External Parts | 03 | 40 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 100 | [All Ports Open Type] All port close | Internal | External Parts | 03 | 40 | Available | ||
฿ 58,683.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | 60 Day(s) | - | 100 | [All Ports Open Type] All port close | Internal | External Parts | 03 | 80 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 100 | [All Ports Open Type] All port close | Internal | Internal | 03 | 80 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 100 | [All Ports Open Type] All port close | External Parts | Internal | 03 | 80 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 100 | [All Ports Open Type] All port close | Internal | Internal | 03 | 80 | Available | ||
฿ 58,683.33 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 100 | [All Ports Open Type] All port close | External Parts | External Parts | 03 | 80 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 100 | [All Ports Open Type] All port close | External Parts | External Parts | 03 | 80 | Available | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 100 | [All Ports Open Type] All port close | Internal | External Parts | 03 | 80 | Available | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 140 | ABT connection with throttle | Internal | External Parts | 04 | 140 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 140 | ABT connection with throttle | Internal | Internal | 04 | 140 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 140 | ABT connection with throttle | External Parts | Internal | 04 | 140 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 140 | ABT connection with throttle | Internal | Internal | 04 | 140 | Available | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 140 | [All Ports Open Type] All port close | Internal | External Parts | 04 | 140 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 140 | [All Ports Open Type] All port close | Internal | Internal | 04 | 140 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 140 | [All Ports Open Type] All port close | External Parts | External Parts | 04 | 140 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 250 | ABT connection with throttle | Internal | Internal | 06 | 250 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 250 | ABT connection with throttle | External Parts | Internal | 06 | 250 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 250 | ABT connection with throttle | Internal | Internal | 06 | 250 | Available | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 250 | ABT connection with throttle | External Parts | External Parts | 06 | 250 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 250 | ABT connection with throttle | Internal | Internal | 06 | 250 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 250 | ABT connection with throttle | External Parts | Internal | 06 | 250 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 250 | ABT connection with throttle | Internal | Internal | 06 | 250 | Available | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 250 | ABT connection with throttle | External Parts | External Parts | 06 | 250 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 250 | ABT connection with throttle | Internal | External Parts | 06 | 250 | Available | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 250 | [All Ports Open Type] All port close | Internal | External Parts | 06 | 250 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 250 | [All Ports Open Type] All port close | Internal | Internal | 06 | 250 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 250 | [All Ports Open Type] All port close | External Parts | Internal | 06 | 250 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 250 | [All Ports Open Type] All port close | Internal | Internal | 06 | 250 | Available | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 250 | [All Ports Open Type] All port close | External Parts | External Parts | 06 | 250 | No | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 250 | [All Ports Open Type] All port close | Internal | External Parts | 06 | 250 | Available |
Loading...
Type | Electromagnetic Valve Main Body | Max. Operating Pressure | 25MPa | Operation Method | Springs Center |
---|---|---|---|---|---|
Solenoid Type | Double | Hydraulic Oil | Mineral Oil Type | Application | Single Item |
Connection Method | Subplate (Not Included) | Switching Type | 3 Position Type |
How can we improve?
How can we improve?