1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-speed response proportional valve ESH-G03, 04, and 06 (Part Number)

High-speed response proportional valve ESH-G03, 04, and 06
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Drastically improves hysteresis and repeatability. Features failsafe functions and a built-in pilot pressure reducing valve.

[Features]
· Hysteresis and repeatability are drastically improved thanks to minor feedback on the main spool.
· Its responsiveness is appropriate for 20Hz and high accuracy acceleration controls.
· Returns to the neutral position when the power supply for the amplifier is switched OFF or when the wiring is disconnected (failsafe function).
· Spools for single rod cylinders are available for better ease of use.
· Features a built-in pilot pressure reducing valve to ensure stable operation.

 
Part Number
ESH-G03-D6S80S1-11
ESH-G03-D6S80S2-11
ESH-G03-D580S1-11
ESH-G03-D580S1-E-11
ESH-G03-D580S2-11
ESH-G03-D580S2-E-11
ESH-G04-D6S180S1-11
ESH-G04-D6S180S2-11
ESH-G04-D6S180S2-E-11
ESH-G04-D5180S1-11
ESH-G04-D5180S1-E-11
ESH-G04-D5180S2-11
ESH-G04-D5180S2-E-11
ESH-G06-D6S350S1-11
ESH-G06-D5350S1-11
ESH-G06-D5350S1-E-11
ESH-G06-D5350S2-11
ESH-G06-D5350S2-E-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Operating Pressure Max. Flow
(ℓ/min)
Position Format of Neutral Position Pilot System Nominal Diameter Rating Flow
(ℓ/min)
Throttle Ratio Detail Maximum Working Pressure (P,A,B port, External pilot)
(MPa)
Detail Maximum Working Pressure (P,A,B port, Internal pilot)
(MPa)

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote 1028MPa140ABT connection with throttleInternal0380Standard-25

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote -28MPa140ABT connection with throttleInternal0380For One Side Lot Cylinder-25

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote -28MPa140[All Ports Open Type] All port closeInternal0380Standard-25

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote -28MPa140[All Ports Open Type] All port closeExternal Parts0380Standard28-

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote -28MPa140[All Ports Open Type] All port closeInternal0380For One Side Lot Cylinder-25

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote 1028MPa140[All Ports Open Type] All port closeExternal Parts0380For One Side Lot Cylinder28-

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote -32MPa300ABT connection with throttleInternal04180Standard-25

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote 1032MPa300ABT connection with throttleInternal04180For One Side Lot Cylinder-25

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote 1032MPa300ABT connection with throttleExternal Parts04180For One Side Lot Cylinder32-

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote -32MPa300[All Ports Open Type] All port closeInternal04180Standard-25

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote 1032MPa300[All Ports Open Type] All port closeExternal Parts04180Standard32-

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote -32MPa300[All Ports Open Type] All port closeInternal04180For One Side Lot Cylinder-25

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote 1032MPa300[All Ports Open Type] All port closeExternal Parts04180For One Side Lot Cylinder32-

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote -32MPa600ABT connection with throttleInternal06350Standard-25

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote -32MPa600[All Ports Open Type] All port closeInternal06350Standard-25

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote -32MPa600[All Ports Open Type] All port closeExternal Parts06350Standard32-

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote 1032MPa600[All Ports Open Type] All port closeInternal06350For One Side Lot Cylinder-25

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote -32MPa600[All Ports Open Type] All port closeExternal Parts06350For One Side Lot Cylinder32-

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Main Body Operation Method Pressure Center Solenoid Type Double
Hydraulic Oil Mineral Oil Type Drain Type External Parts Application Single Item
Connection Method Subplate (Not Included) Switching Type 3 Position Type Detail Maximum Working Pressure (T port)(MPa) 21
Detail Maximum Working Pressure (Pp port)(MPa) 25