(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A high frequency response type in which the spool is directly driven by a high output proportional solenoid. A rival for electro-hydraulic servo valves.
[Features]
· A high frequency response type that rivals electro-hydraulic servo valves.
· The spool is directly driven by a high output proportional solenoid.
· The spool is accurately positioned by the differential transformer and with minor feedback.
· All port block positions are returned when the power supply for the amplifier is switched OFF or when the wiring is disconnected (failsafe function). The steel spool and sleeve provide a longer service life.
Part Number |
---|
ESH-G01-H510A-10 |
ESH-G01-H520A-10 |
ESH-G01-H540A-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Flow (ℓ/min) | Rating Flow (ℓ/min) |
---|---|---|---|---|---|---|---|---|
฿ 83,100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 22 | 10 | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 35 | 20 | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 50 | 35 |
Loading...
Type | Electromagnetic Valve Main Body | Max. Operating Pressure | 32MPa | Position Format of Neutral Position | All port block |
---|---|---|---|---|---|
Operation Method | b side Spring offset | Solenoid Type | Single | Hydraulic Oil | Mineral Oil Type |
Application | Single Item | Connection Method | Subplate (Not Included) | Switching Type | 4 Position Type |
How can we improve?
How can we improve?