1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
SL Series (Wiring Method: Centralized Terminal Box Type) Low-Power Type Solenoid Valve (Part Number)

NCH HYDRAULIC SOLENOID VALVE

SL Series (Wiring Method: Centralized Terminal Box Type) Low-Power Type Solenoid Valve
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A low-power-consumption type valve with an extremely long service lifespan and low switching noise.

[Features]
· The armature of the wet type solenoid is immersed in oil, which keeps it lubricated and cushions it from impact and vibration, ensuring very long lifespan.
· The wet-type solenoid valve provides very low armature switching noise, ensuring quiet operation.
· With low power consumption of 9.6 W (60 Hz) and 10 W for AC and DC solenoids respectively, helps in saving energy.
· Equipped with a dedicated wiring enclosure and standard equipment, such as COM terminal, indicator light, which helps make wiring work much easier and is also more convenient during maintenance.
· The coil is a plug-in type that enables quick coil replacement by single-action.
· Even conventional valves are easy to install due to wide compatibility, and when combined with modular valves, the entire device can be made even more compact.
· Has acquired various international safety standard certifications (CE, UL, and CSA).
· Can be used safely all over the world.

Part Number
SL-G01-A3X-GNR-C1-31
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Max. Operating Pressure Max. Flow
(ℓ/min)
Position Format of Neutral Position Power Supply Operation Method Solenoid Type Hydraulic Oil Application Connection Method Switching Type Flow channel form at transition Surgeless Form Manual Push Button Built-in Rectifier Voltage
(V)

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote 10Electromagnetic Valve Main Body7MPa30PABT OpenAC100V[Spring Offset] A Side Spring OffsetSingleMineral Oil TypeSingle ItemSubplate (Not Included)3 Position TypeCloseApplicableAvailableNo-

Loading...

  1. 1