(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A low-power-consumption type valve with an extremely long service lifespan and low switching noise.
[Features]
· The armature of the wet type solenoid is immersed in oil, which keeps it lubricated and cushions it from impact and vibration, ensuring very long lifespan.
· The wet-type solenoid valve provides very low armature switching noise, ensuring quiet operation.
· With low power consumption of 9.6 W (60 Hz) and 10 W for AC and DC solenoids respectively, helps in saving energy.
· Equipped with a dedicated wiring enclosure and standard equipment, such as COM terminal, indicator light, which helps make wiring work much easier and is also more convenient during maintenance.
· The coil is a plug-in type that enables quick coil replacement by single-action.
· Even conventional valves are easy to install due to wide compatibility, and when combined with modular valves, the entire device can be made even more compact.
· Has acquired various international safety standard certifications (CE, UL, and CSA).
· Can be used safely all over the world.
Part Number |
---|
SL-G01-C5-R-C1-31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Max. Operating Pressure | Max. Flow (ℓ/min) | Position Format of Neutral Position | Power Supply | Operation Method | Solenoid Type | Hydraulic Oil | Application | Connection Method | Switching Type | Flow channel form at transition | Surgeless Form | Manual Push Button | Built-in Rectifier | Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,124.31 ฿ 5,453.97 | HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Same day | - | Electromagnetic Valve Main Body | 7MPa | 30 | [All Ports Open Type] All port close | AC100V | Springs Center | Double | Mineral Oil Type | Single Item | Subplate (Not Included) | 3 Position Type | - | Not Compliant | No | No | - |
Loading...
Please check the type/dimensions/specifications of the part SL-G01-C5-R-C1-31 in the SL Series (Wiring Method: Centralized Terminal Box Type) Low-Power Type Solenoid Valve series.
Part Number |
---|
SL-G01-A3X-GNR-C2-31 |
SL-G01-A3X-GNR-D2-31 |
SL-G01-A3X-GR-C1-31 |
SL-G01-C5-R-C2-31 |
SL-G01-C5-R-D2-31 |
SL-G01-C5-R-E1-31 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Max. Operating Pressure | Max. Flow (ℓ/min) | Position Format of Neutral Position | Power Supply | Operation Method | Solenoid Type | Hydraulic Oil | Application | Connection Method | Switching Type | Flow channel form at transition | Surgeless Form | Manual Push Button | Built-in Rectifier | Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | 1 Piece(s) | Quote | - | Electromagnetic Valve Main Body | 7MPa | 30 | PABT Open | AC200V | [Spring Offset] A Side Spring Offset | Single | Mineral Oil Type | Single Item | Subplate (Not Included) | 3 Position Type | Close | Applicable | Available | No | - | ||
฿ 100.00 | 1 Piece(s) | Quote | - | Electromagnetic Valve Main Body | 7MPa | 30 | PABT Open | DC24V | [Spring Offset] A Side Spring Offset | Single | Mineral Oil Type | Single Item | Subplate (Not Included) | 3 Position Type | Close | Applicable | Available | No | - | ||
฿ 8,350.00 | 1 Piece(s) | 39 Day(s) | 10 | Electromagnetic Valve Main Body | 7MPa | 30 | PABT Open | AC100V | [Spring Offset] A Side Spring Offset | Single | Mineral Oil Type | Single Item | Subplate (Not Included) | 3 Position Type | Close | Applicable | No | No | - | ||
฿ 100.00 | 1 Piece(s) | Quote | - | Electromagnetic Valve Main Body | 7MPa | 30 | [All Ports Open Type] All port close | AC200V | Springs Center | Double | Mineral Oil Type | Single Item | Subplate (Not Included) | 3 Position Type | - | Not Compliant | No | No | - | ||
฿ 9,583.33 | 1 Piece(s) | 39 Day(s) | 10 | Electromagnetic Valve Main Body | 7MPa | 30 | [All Ports Open Type] All port close | DC24V | Springs Center | Double | Mineral Oil Type | Single Item | Subplate (Not Included) | 3 Position Type | - | Not Compliant | No | No | - | ||
฿ 100.00 | 1 Piece(s) | Quote | - | Electromagnetic Valve Main Body | 7MPa | 30 | [All Ports Open Type] All port close | AC100V | Springs Center | Double | Mineral Oil Type | Single Item | Subplate (Not Included) | 3 Position Type | - | Not Compliant | No | Available | - |
How can we improve?
How can we improve?