SL Series (Wiring Method: Centralized Terminal Box Type) Low-Power Type Solenoid Valve

Caution
Product Description
A low-power-consumption type valve with an extremely long service lifespan and low switching noise.
[Features]
· The armature of the wet type solenoid is immersed in oil, which keeps it lubricated and cushions it from impact and vibration, ensuring very long lifespan.
· The wet-type solenoid valve provides very low armature switching noise, ensuring quiet operation.
· With low power consumption of 9.6 W (60 Hz) and 10 W for AC and DC solenoids respectively, helps in saving energy.
· Equipped with a dedicated wiring enclosure and standard equipment, such as COM terminal, indicator light, which helps make wiring work much easier and is also more convenient during maintenance.
· The coil is a plug-in type that enables quick coil replacement by single-action.
· Even conventional valves are easy to install due to wide compatibility, and when combined with modular valves, the entire device can be made even more compact.
· Has acquired various international safety standard certifications (CE, UL, and CSA).
· Can be used safely all over the world.