1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SE Series, Low-Power Solenoid Valve

SE Series, Low-Power Solenoid Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A low-current and low-power valve that can be driven directly from a PC and whose coil generates less heat.

[Features]
· An SE series low-current, low-power solenoid-operated directional control valve in which the solenoid consumes very little power.
· Can be driven directly by PC.
· A low current type that can not only be directly driven by the output circuit of a PC (programmable controller), but that also allows for compact and simplified control circuits.
· Coil temperature rise is less.
· The coil of this low-power solenoid generates less heat, helping minimize the impact of heat on machinery.
· No coil burnout even with AC solenoids.

Part Number
SE-G01-A2X-GR-D2-40
SE-G01-A3X-GR-D2-40
SE-G01-A3X-R-E1-40
SE-G01-C4-GR-D2-40
SE-G01-C5-GR-D2-40
SE-G01-C5-R-E1-40
SE-G01-C6-GR-D2-40
SE-G01-C6-R-E1-40
SE-G01-E3X-GR-D2-40
SE-G01-E3X-R-E1-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Flow
(ℓ/min)
Position Format of Neutral Position Power Supply Operation Method Solenoid Type Flow channel form at transition Surgeless Form

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote -30PA connectionDC24V[Spring Offset] A Side Spring OffsetSingleCloseApplicable

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote -40PABT OpenDC24V[Spring Offset] A Side Spring OffsetSingleCloseApplicable

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote -40PABT OpenAC100V[Spring Offset] A Side Spring OffsetSingleCloseNot Compliant

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote -30[All Ports Open] All port openDC24VSprings CenterDouble-Applicable

฿ 28,016.67

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote 1040[All Ports Open Type] All port closeDC24VSprings CenterDouble-Applicable

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote -40[All Ports Open Type] All port closeAC100VSprings CenterDouble-Not Compliant

฿ 28,016.67

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote -40ABT ConnectionDC24VSprings CenterDouble-Applicable

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote -40ABT ConnectionAC100VSprings CenterDouble-Not Compliant

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote 1040PABT OpenDC24V[No-Spring Detent] DetentDoubleCloseApplicable

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote 1040PABT OpenAC100V[No-Spring Detent] DetentDoubleCloseNot Compliant

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Main Body Max. Operating Pressure 16MPa Hydraulic Oil Mineral Oil Type
Application Single Item Connection Method Subplate (Not Included) Switching Type 3 Position Type
Indicator Light Available Design number 40