(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Equipped with a two speed control function, with one valve acting as two. Features low-speed start-up and low-speed stopping functions, enabling soft start-up and stopping.
[Features]
· One valve delivers the functionality of two.
· Equipped with a two-speed control function for easy speed adjustment (slow -> fast / fast -> slow).
· Quiet starting and stopping.
· Comes with a low-speed start-up and stopping function that enables soft start-up and stopping.
· Can control both the forward and reverse motion of the e-cylinder individually.
· SOL.a and SOL.b both feature five volume controls that can individually adjust the following factors: low speeds (ON side, OFF side), high speed flow rate, and the time for acceleration and deceleration.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Flow (ℓ/min) | Position Format of Neutral Position | Electrical Wire Connection Method |
---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 10 | ABT connection with throttle | Source method | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 10 | ABT connection with throttle | Sink method | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 20 | ABT connection with throttle | Source method | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 20 | ABT connection with throttle | Sink method | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 40 | ABT connection with throttle | Source method | ||
฿ 29,266.67 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 40 | ABT connection with throttle | Sink method | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 10 | [All Ports Open Type] All port close | Source method | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 10 | [All Ports Open Type] All port close | Sink method | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 20 | [All Ports Open Type] All port close | Source method | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 20 | [All Ports Open Type] All port close | Sink method | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 40 | [All Ports Open Type] All port close | Source method | ||
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 40 | [All Ports Open Type] All port close | Sink method |
Loading...
Type | Electromagnetic Valve Main Body | Max. Operating Pressure | 21MPa | Power Supply | DC24V |
---|---|---|---|---|---|
Operation Method | Springs Center | Solenoid Type | Double | Hydraulic Oil | Mineral Oil Type |
Application | Single Item | Connection Method | Subplate (Not Included) | Switching Type | 3 Position Type |
Indicator Light | Available | Design number | 10 |
How can we improve?
How can we improve?