1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Non-leak Type Solenoid Valve SNH Series (Part Number)

NCH HYDRAULIC SOLENOID VALVE

Non-leak Type Solenoid Valve SNH Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Energy saving because of little internal leakage, large capacity, very low pressure loss. Has a long lifespan and improved waterproofing compared to dry type structures.
[Features]
· Very little internal leakage.
· By adopting a poppet structure, internal leakage from low pressure to high pressure 35 MPa (357 kgf/cm^2) can be suppressed to extremely low level.
· Improves efficiency of the hydraulic circuits and saves energy.
· Features a large capacity and little pressure loss.
· Unique mechanism for reducing the reaction force of fluids is applied to all sizes.
· Despite its compact size, this class achieved among the highest level of switching capability.
· A highly reliable structure.
· Due to the use of wet type solenoids, the moving armature moves in oil, the switch sounds are small, and the operation is reliable. Has a long lifespan and improved waterproofing compared to dry type structures.
· Mounting surface conforms to ISO standard (01, 03 sizes). It allows lamination with modular valves, simplifying the circuit and making the entire device compact.
· EC connector improves switching performance (06 size). At the time of switching, current (starting current) twice that of normal (holding current) is passed through the coil and a reliable switching force is obtained.
· The 06 size is aimed to be compact by a unique method of obtaining large output from a small coil without making the coil larger.

Part Number
SNH-G01-AR-NR-E1-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Flow
(ℓ/min)
Position Format of Neutral Position Power Supply Operation Method Switching Type Nominal Pipe Diameter Surgeless Form Indicator Light Built-in Rectifier Design number Manual Switching Push Button (With locking mechanism) Manual Switching Pin

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote 1020[All Ports Open Type] 2-Port Normally ClosedAC100V[Spring Offset] A Side Spring Offset2 Position Type01 sizeNot CompliantAvailableAvailable11AvailableNo

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Main Body Max. Operating Pressure 35MPa Solenoid Type Single
Hydraulic Oil Mineral Oil Type Application Single Item Connection Method Subplate (Not Included)