(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Energy saving because of little internal leakage, large capacity, very low pressure loss. Has a long lifespan and improved waterproofing compared to dry type structures.
[Features]
· Very little internal leakage.
· By adopting a poppet structure, internal leakage from low pressure to high pressure 35 MPa (357 kgf/cm^2) can be suppressed to extremely low level.
· Improves efficiency of the hydraulic circuits and saves energy.
· Features a large capacity and little pressure loss.
· Unique mechanism for reducing the reaction force of fluids is applied to all sizes.
· Despite its compact size, this class achieved among the highest level of switching capability.
· A highly reliable structure.
· Due to the use of wet type solenoids, the moving armature moves in oil, the switch sounds are small, and the operation is reliable. Has a long lifespan and improved waterproofing compared to dry type structures.
· Mounting surface conforms to ISO standard (01, 03 sizes). It allows lamination with modular valves, simplifying the circuit and making the entire device compact.
· EC connector improves switching performance (06 size). At the time of switching, current (starting current) twice that of normal (holding current) is passed through the coil and a reliable switching force is obtained.
· The 06 size is aimed to be compact by a unique method of obtaining large output from a small coil without making the coil larger.
Part Number |
---|
SNH-G06-AR-D2-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Flow (ℓ/min) | Position Format of Neutral Position | Power Supply | Operation Method | Switching Type | Nominal Pipe Diameter | Surgeless Form | Indicator Light | Built-in Rectifier | Design number | Manual Switching Push Button (With locking mechanism) | Manual Switching Pin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 100 | [All Ports Open Type] 2-Port Normally Closed | DC24V | [Spring Offset] A Side Spring Offset | 2 Position Type | 06 size | Not Compliant | No | No | 10 | No | No |
Loading...
Type | Electromagnetic Valve Main Body | Max. Operating Pressure | 35MPa | Solenoid Type | Single |
---|---|---|---|---|---|
Hydraulic Oil | Mineral Oil Type | Application | Single Item | Connection Method | Subplate (Not Included) |
How can we improve?
How can we improve?