Non-leak Type Solenoid Valve SNH Series

Caution
Product Description
Energy saving because of little internal leakage, large capacity, very low pressure loss. Has a long lifespan and improved waterproofing compared to dry type structures.
[Features]
· Very little internal leakage.
· By adopting a poppet structure, internal leakage from low pressure to high pressure 35 MPa (357 kgf/cm^2) can be suppressed to extremely low level.
· Improves efficiency of the hydraulic circuits and saves energy.
· Features a large capacity and little pressure loss.
· Unique mechanism for reducing the reaction force of fluids is applied to all sizes.
· Despite its compact size, this class achieved among the highest level of switching capability.
· A highly reliable structure.
· Due to the use of wet type solenoids, the moving armature moves in oil, the switch sounds are small, and the operation is reliable. Has a long lifespan and improved waterproofing compared to dry type structures.
· Mounting surface conforms to ISO standard (01, 03 sizes). It allows lamination with modular valves, simplifying the circuit and making the entire device compact.
· EC connector improves switching performance (06 size). At the time of switching, current (starting current) twice that of normal (holding current) is passed through the coil and a reliable switching force is obtained.
· The 06 size is aimed to be compact by a unique method of obtaining large output from a small coil without making the coil larger.