(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A high pressure and large capacity valve that uses an SS (SA)-G01 wet type solenoid valve for a long service lifespan and reliable operation.
[Features]
· High performance and well-established SS (SA)-G01 wet type solenoid valves are used for the pilot valves, ensuring a long service lifespan and reliable operation.
· The high pressure and large capacity 04 and 06 sizes can be used for up to 300 l/min and 600 l/min respectively.
· The unique flow channel design drastically improves pressure loss performance and increases the efficiency of the system circuits.
· Attaching and removing the plug makes it easy to rearrange parts without removing the valve when making internal modifications to the pilot and condensate.
· Ensures the necessary pilot pressure for switching when using a tandem center type valve (with built-in check valve) for pilot pressures with an internal pilot type (optional)
Part Number |
---|
DSS-G04-C6S-AEGRY-D2-22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Operating Pressure | Max. Flow (ℓ/min) | Position Format of Neutral Position | Power Supply | Operation Method | Solenoid Type | Pilot System | Drain Type | Switching Type | Nominal Diameter | Flow channel form at transition | Surgeless Form | G Threaded Conversion Adapters | Manual Push Button | Indicator Light | Quick Return Shape | Built-in Rectifier | Manual Lock | Spool Stroke Adjuster Shape | P Port Throttle Flow Regulator Valve | Meter-out Method Flow Regulator Valve | Check Valve for Pilot Pressure | Model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 43,683.33 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | 10 | 35MPa | 300 | ABT connection with throttle | DC24V | Springs Center | Double | External Parts | Internal | 3 Position Type | 04 size | - | Applicable | No | No | Available | Not Compliant | No | No | Not Compliant | No | Available | No | Centralized Terminal Box Shape |
Loading...
Type | Electromagnetic Valve Main Body | Hydraulic Oil | Mineral Oil Type | Application | Single Item |
---|---|---|---|---|---|
Connection Method | Subplate (Not Included) | Design number | 22 |
Please check the type/dimensions/specifications of the part DSS-G04-C6S-AEGRY-D2-22 in the DSS (DSA) 22 Design Series Solenoid Control Valve series.
Part Number |
---|
DSA-G04-A3X-AR-D2-22 |
DSA-G04-A3X-C1-22 |
DSA-G04-A3X-C230-22 |
DSS-G04-C6S-AERY-C2-22 |
DSS-G04-C6S-AGRY-C1-22 |
DSS-G04-C6S-AGRY-C2-22 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Max. Operating Pressure | Max. Flow (ℓ/min) | Position Format of Neutral Position | Power Supply | Operation Method | Solenoid Type | Pilot System | Drain Type | Switching Type | Nominal Diameter | Flow channel form at transition | Surgeless Form | G Threaded Conversion Adapters | Manual Push Button | Indicator Light | Quick Return Shape | Built-in Rectifier | Manual Lock | Spool Stroke Adjuster Shape | P Port Throttle Flow Regulator Valve | Meter-out Method Flow Regulator Valve | Check Valve for Pilot Pressure | Model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | 1 Piece(s) | Quote | - | 35MPa | 300 | PABT Open | DC24V | [Spring Offset] A Side Spring Offset | Single | Internal | Internal | 2 Position Type | 04 size | Close | Not Compliant | No | No | Available | Not Compliant | No | No | Not Compliant | No | No | No | DIN Connector Type | ||
฿ 100.00 | 1 Piece(s) | Quote | 10 | 35MPa | 300 | PABT Open | AC100V | [Spring Offset] A Side Spring Offset | Single | Internal | External Parts | 2 Position Type | 04 size | Close | Not Compliant | No | No | No | Not Compliant | No | No | Not Compliant | No | No | No | DIN Connector Type | ||
฿ 100.00 | 1 Piece(s) | Quote | - | 35MPa | 300 | PABT Open | AC220V | [Spring Offset] A Side Spring Offset | Single | Internal | External Parts | 2 Position Type | 04 size | Close | Not Compliant | No | No | No | Not Compliant | No | No | Not Compliant | No | No | No | DIN Connector Type | ||
฿ 100.00 | 1 Piece(s) | Quote | - | 35MPa | 300 | ABT connection with throttle | AC200V | Springs Center | Double | External Parts | Internal | 3 Position Type | 04 size | - | Not Compliant | No | No | Available | Not Compliant | No | No | Not Compliant | No | Available | No | Centralized Terminal Box Shape | ||
฿ 100.00 | 1 Piece(s) | Quote | - | 35MPa | 300 | ABT connection with throttle | AC100V | Springs Center | Double | Internal | Internal | 3 Position Type | 04 size | - | Applicable | No | No | Available | Not Compliant | No | No | Not Compliant | No | Available | No | Centralized Terminal Box Shape | ||
฿ 100.00 | 1 Piece(s) | Quote | - | 35MPa | 300 | ABT connection with throttle | AC200V | Springs Center | Double | Internal | Internal | 3 Position Type | 04 size | - | Applicable | No | No | Available | Not Compliant | No | No | Not Compliant | No | Available | No | Centralized Terminal Box Shape |
How can we improve?
How can we improve?