1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
DSS (DSA) 22 Design Series Solenoid Control Valve (Part Number)

NCH HYDRAULIC SOLENOID VALVE

DSS (DSA) 22 Design Series Solenoid Control Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A high pressure and large capacity valve that uses an SS (SA)-G01 wet type solenoid valve for a long service lifespan and reliable operation.

[Features]
· High performance and well-established SS (SA)-G01 wet type solenoid valves are used for the pilot valves, ensuring a long service lifespan and reliable operation.
· The high pressure and large capacity 04 and 06 sizes can be used for up to 300 l/min and 600 l/min respectively.
· The unique flow channel design drastically improves pressure loss performance and increases the efficiency of the system circuits.
· Attaching and removing the plug makes it easy to rearrange parts without removing the valve when making internal modifications to the pilot and condensate.
· Ensures the necessary pilot pressure for switching when using a tandem center type valve (with built-in check valve) for pilot pressures with an internal pilot type (optional)

Part Number
DSA-G04-C5-AY-D2-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Operating Pressure Max. Flow
(ℓ/min)
Position Format of Neutral Position Power Supply Operation Method Solenoid Type Pilot System Drain Type Switching Type Nominal Diameter Flow channel form at transition Surgeless Form G Threaded Conversion Adapters Manual Push Button Indicator Light Quick Return Shape Built-in Rectifier Manual Lock Spool Stroke Adjuster Shape P Port Throttle Flow Regulator Valve Meter-out Method Flow Regulator Valve Check Valve for Pilot Pressure Model

฿ 100.00

NCH HYDRAULIC SOLENOID VALVE 1 Piece(s) Quote 1035MPa300[All Ports Open Type] All port closeDC24VSprings CenterDoubleInternalInternal3 Position Type04 size-Not CompliantNoNoNoNot CompliantNoNoNot CompliantNoAvailableNoDIN Connector Type

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Main Body Hydraulic Oil Mineral Oil Type Application Single Item
Connection Method Subplate (Not Included) Design number 22