(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A high pressure and large capacity valve that uses an SS (SA)-G01 wet type solenoid valve for a long service lifespan and reliable operation.
[Features]
· High performance and well-established SS (SA)-G01 wet type solenoid valves are used for the pilot valves, ensuring a long service lifespan and reliable operation.
· The high pressure and large capacity 04 and 06 sizes can be used for up to 300 l/min and 600 l/min respectively.
· The unique flow channel design drastically improves pressure loss performance and increases the efficiency of the system circuits.
· Attaching and removing the plug makes it easy to rearrange parts without removing the valve when making internal modifications to the pilot and condensate.
· Ensures the necessary pilot pressure for switching when using a tandem center type valve (with built-in check valve) for pilot pressures with an internal pilot type (optional)
Part Number |
---|
DSS-G06-C7X-ELR-C2-22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Operating Pressure | Max. Flow (ℓ/min) | Position Format of Neutral Position | Power Supply | Operation Method | Solenoid Type | Pilot System | Drain Type | Switching Type | Nominal Diameter | Flow channel form at transition | Surgeless Form | G Threaded Conversion Adapters | Manual Push Button | Indicator Light | Quick Return Shape | Built-in Rectifier | Manual Lock | Spool Stroke Adjuster Shape | P Port Throttle Flow Regulator Valve | Meter-out Method Flow Regulator Valve | Check Valve for Pilot Pressure | Model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | 32MPa | 600 | PT Connection | AC200V | Springs Center | Double | External Parts | External Parts | 3 Position Type | 06 size | Close | Not Compliant | No | No | Available | Not Compliant | No | No | Applicable | No | No | No | Centralized Terminal Box Shape |
Loading...
Type | Electromagnetic Valve Main Body | Hydraulic Oil | Mineral Oil Type | Application | Single Item |
---|---|---|---|---|---|
Connection Method | Subplate (Not Included) | Design number | 22 |
How can we improve?
How can we improve?