(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A high pressure, high capacity valve with an extremely long service lifespan and quiet switching.
[Features]
· The armature of the wet type solenoid is immersed in oil, which keeps it lubricated and cushions it from impact and vibration, ensuring very long lifespan.
· Low switching noise.
· The wet-type solenoid valve provides very low armature switching noise, ensuring quiet operation.
· High pressure, large capacity, with minimal pressure loss.
· Comprehensive fluid reaction force compensation and low pressure compensation construction provide large capacity and low pressure loss.
· Easy connections.
· Easy coil replacement.
Part Number |
---|
SS-G01-A5-R-E2-31 |
SS-G01-H5-R-E2-31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Max. Operating Pressure | Max. Flow (ℓ/min) | Position Format of Neutral Position | Power Supply | Operation Method | Solenoid Type | Hydraulic Oil | Application | Connection Method | Switching Type | Nominal Diameter | Flow channel form at transition | Shockless Shape | Surgeless Form | Manual Push Button | Indicator Light | Quick Return Shape | Built-in Rectifier | Design number | Applicable Form | Solenoid Section | Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | NCH HYDRAULIC CHECK VALVE | 1 Piece(s) | Quote | 10 | Electromagnetic Valve Main Body | 35MPa | 100 | [All Ports Open Type] All port close | AC200V | [Spring Offset] A Side Spring Offset | Single | Mineral Oil Type | Single Item | Subplate (Not Included) | 3 Position Type | 01 size | - | Not Compliant | Not Compliant | No | Available | Not Compliant | Available | 31 | - | - | - | ||
฿ 100.00 | NCH HYDRAULIC CHECK VALVE | 1 Piece(s) | Quote | 10 | Electromagnetic Valve Main Body | 35MPa | 100 | [All Ports Open Type] All port close | AC200V | [Spring Offset] b side Spring offset | Single | Mineral Oil Type | Single Item | Subplate (Not Included) | 3 Position Type | 01 size | - | Not Compliant | Not Compliant | No | Available | Not Compliant | Available | 31 | - | - | - |
Loading...
How can we improve?
How can we improve?