1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
SS Series (Wiring Direction: Integrated Terminal Box), Wet Solenoid Valve (Part Number)

NCH HYDRAULIC CHECK VALVE

SS Series (Wiring Direction: Integrated Terminal Box), Wet Solenoid Valve
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A high pressure, high capacity valve with an extremely long service lifespan and quiet switching.

[Features]
· The armature of the wet type solenoid is immersed in oil, which keeps it lubricated and cushions it from impact and vibration, ensuring very long lifespan.
· Low switching noise.
· The wet-type solenoid valve provides very low armature switching noise, ensuring quiet operation.
· High pressure, large capacity, with minimal pressure loss.
· Comprehensive fluid reaction force compensation and low pressure compensation construction provide large capacity and low pressure loss.
· Easy connections.
· Easy coil replacement.

Part Number
SS-G01-A3Z-R-C115-31
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Max. Operating Pressure Max. Flow
(ℓ/min)
Position Format of Neutral Position Power Supply Operation Method Solenoid Type Hydraulic Oil Application Connection Method Switching Type Nominal Diameter Flow channel form at transition Shockless Shape Surgeless Form Manual Push Button Indicator Light Quick Return Shape Built-in Rectifier Design number Applicable Form Solenoid Section Voltage
(V)

฿ 100.00

NCH HYDRAULIC CHECK VALVE 1 Piece(s) Quote -Electromagnetic Valve Main Body35MPa65PABT OpenAC110V[Spring Offset] A Side Spring OffsetSingleMineral Oil TypeSingle ItemSubplate (Not Included)3 Position Type01 sizeOpenNot CompliantNot CompliantNoAvailableNot CompliantNo31---

Loading...

  1. 1