(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A long lifespan valve with single-action coil replacement, low switching noise, and low levels of wear.
[Features]
· Extremely long service lifespan.
· The armature of the wet type solenoid is immersed in oil, which keeps it lubricated and cushions it from impact and vibration, ensuring very long lifespan.
· Low switching noise.
· The wet-type solenoid valve provides very low armature switching noise, ensuring quiet operation.
· Shockless.
· The switching-speed adjustment mechanism enables direct-acting type shockless operation (Option: F).
· Reduces surge voltage.
· Sparks and surge voltages between contacts generated when switching solenoids are eliminated, enabling stable switching (option: G).
· Easy coil replacement. Since the coil is a DIN connector system, the coil can be replaced with single-action.
· Even conventional valves are easy to install due to wide compatibility, and when combined with modular valves, the entire device can be made even more compact.
Part Number |
---|
SA-G03-E3X-JR-C115-J21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Max. Operating Pressure | Max. Flow (ℓ/min) | Position Format of Neutral Position | Power Supply | Operation Method | Solenoid Type | Hydraulic Oil | Application | Connection Method | Switching Type | Nominal Diameter | Flow channel form at transition | Shockless Shape | Surgeless Form | G Threaded Conversion Adapters | Manual Push Button | Indicator Light | Built-in Rectifier | Design number | Applicable Form | Solenoid Section | Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | NCH HYDRAULIC CHECK VALVE | 1 Piece(s) | Quote | - | Electromagnetic Valve Main Body | 35MPa | 130 | PABT Open | AC110V | [No-Spring Detent] Detent | Double | Mineral Oil Type | Single Item | Subplate (Not Included) | 3 Position Type | 03 size | Close | Not Compliant | Not Compliant | Available | No | Available | No | J21 | - | - | - |
Loading...
How can we improve?
How can we improve?