1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

SA Series (Wiring Method: DIN Connector Type) Wet Type Solenoid Valve (Part Number)

SA Series (Wiring Method: DIN Connector Type) Wet Type Solenoid Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A long lifespan valve with single-action coil replacement, low switching noise, and low levels of wear.
[Features]
· Extremely long service lifespan.
· The armature of the wet type solenoid is immersed in oil, which keeps it lubricated and cushions it from impact and vibration, ensuring very long lifespan.
· Low switching noise.
· The wet-type solenoid valve provides very low armature switching noise, ensuring quiet operation.
· Shockless.
· The switching-speed adjustment mechanism enables direct-acting type shockless operation (Option: F).
· Reduces surge voltage.
· Sparks and surge voltages between contacts generated when switching solenoids are eliminated, enabling stable switching (option: G).
· Easy coil replacement. Since the coil is a DIN connector system, the coil can be replaced with single-action.
· Even conventional valves are easy to install due to wide compatibility, and when combined with modular valves, the entire device can be made even more compact.

Part Number
SA-G03-A5-NR-C1-J21
SA-G03-H5-NR-C1-J21
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Max. Operating Pressure Max. Flow
(ℓ/min)
Position Format of Neutral Position Power Supply Operation Method Solenoid Type Hydraulic Oil Application Connection Method Switching Type Nominal Diameter Flow channel form at transition Shockless Shape Surgeless Form G Threaded Conversion Adapters Manual Push Button Indicator Light Built-in Rectifier Design number Applicable Form Solenoid Section Voltage
(V)

฿ 100.00

NCH HYDRAULIC CHECK VALVE 1 Piece(s) Quote -Electromagnetic Valve Main Body35MPa130[All Ports Open Type] All port closeAC100V[Spring Offset] A Side Spring OffsetSingleMineral Oil TypeSingle ItemSubplate (Not Included)2 Position Type03 size-Not CompliantNot CompliantNoAvailableAvailableNoJ21---

฿ 100.00

NCH HYDRAULIC CHECK VALVE 1 Piece(s) Quote 10Electromagnetic Valve Main Body35MPa130[All Ports Open Type] All port closeAC100V[Spring Offset] b side Spring offsetSingleMineral Oil TypeSingle ItemSubplate (Not Included)2 Position Type03 size-Not CompliantNot CompliantNoAvailableAvailableNoJ21---

Loading...

  1. 1