1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inline Check Valve

Inline Check Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An inline type check valve which allows flow only in the axial direction.

[Features]
· A right angle check valves that change the flow direction of oil by 90 degrees and an inline check valve that allows flow only in the axial direction.
· Possesses a prescribed cracking pressure that allows the oil to flow freely in one direction and blocks the reverse flow

 
Part Number
CN-T03-1-11
CN-T03-2-11
CN-T03-3-11
CN-T06-1-11
CN-T06-3-11
CN-T10-1-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Flow
(ℓ/min)
Connection Nominal Diameter Cracking pressure
(MPa)

฿ 2,359.08

HYDRAULIC CHECK VALVE 1 Piece(s) 3 Day(s) 1030Rc3/80.04

฿ 2,216.91

NCH HYDRAULIC CHECK VALVE 1 Piece(s) 7 Day(s) 1030Rc3/80.35

฿ 100.00

NCH HYDRAULIC CHECK VALVE 1 Piece(s) Quote -30Rc3/80.50

฿ 2,869.99

NCH HYDRAULIC CHECK VALVE 1 Piece(s) 7 Day(s) 1075Rc3/40.04

฿ 2,869.99

NCH HYDRAULIC CHECK VALVE 1 Piece(s) 7 Day(s) 1075Rc3/40.50

฿ 3,958.45

NCH HYDRAULIC CHECK VALVE 1 Piece(s) 7 Day(s) -190Rc1 1/40.04

Loading...

  1. 1

Basic Information

Type Inline Max. Operating Pressure(MPa) 21 Mounting Type Thread Connection Type
Design number 11