1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Angle Check Valve (Part Number)

Light Angle Check Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A check valve for changing the flow direction of oil by 90°.

[Features]
· Right angle type check valve changes the flow direction of oil by 90°. The inline type allows flow in the axial direction only.
· Has a prescribed cracking pressure, allowing oil to flow freely in one direction and blocking it in the reverse direction.

 
Part Number
CA-G03-1-20
CA-G03-2-20
CA-G03-3-20
CA-G06-1-20
CA-G06-2-20
CA-G06-3-20
CA-G10-1-20
CA-G10-2-20
CA-G10-3-20
CA-T03-1-20
CA-T03-2-20
CA-T03-3-20
CA-T06-1-20
CA-T06-2-20
CA-T06-3-20
CA-T10-1-20
CA-T10-2-20
CA-T10-3-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Flow
(ℓ/min)
Connection Nominal Diameter Mounting Type Cracking pressure
(MPa)

฿ 3,984.00

NCH HYDRAULIC CHECK VALVE 1 Piece(s) Quote -40Rc3/8Gasket mounting type0.04

฿ 100.00

NCH HYDRAULIC CHECK VALVE 1 Piece(s) Quote -40Rc3/8Gasket mounting type0.35

฿ 100.00

NCH HYDRAULIC CHECK VALVE 1 Piece(s) Quote -40Rc3/8Gasket mounting type0.50

฿ 100.00

NCH HYDRAULIC CHECK VALVE 1 Piece(s) Quote -110Rc3/4Gasket mounting type0.04

฿ 100.00

NCH HYDRAULIC CHECK VALVE 1 Piece(s) Quote 10110Rc3/4Gasket mounting type0.35

฿ 100.00

NCH HYDRAULIC CHECK VALVE 1 Piece(s) Quote 10110Rc3/4Gasket mounting type0.50

฿ 100.00

NCH HYDRAULIC CHECK VALVE 1 Piece(s) Quote 10320Rc1 1/4Gasket mounting type0.04

฿ 100.00

NCH HYDRAULIC CHECK VALVE 1 Piece(s) Quote -320Rc1 1/4Gasket mounting type0.35

฿ 100.00

NCH HYDRAULIC CHECK VALVE 1 Piece(s) Quote -320Rc1 1/4Gasket mounting type0.50

฿ 100.00

NCH HYDRAULIC CHECK VALVE 1 Piece(s) Quote 1040Rc3/8Thread Connection Type0.04

฿ 100.00

NCH HYDRAULIC CHECK VALVE 1 Piece(s) Quote -40Rc3/8Thread Connection Type0.35

฿ 100.00

NCH HYDRAULIC CHECK VALVE 1 Piece(s) Quote 1040Rc3/8Thread Connection Type0.50

฿ 4,429.37

NCH HYDRAULIC CHECK VALVE 1 Piece(s) 12 Day(s) -110Rc3/4Thread Connection Type0.04

฿ 100.00

NCH HYDRAULIC CHECK VALVE 1 Piece(s) Quote 10110Rc3/4Thread Connection Type0.35

฿ 5,216.67

NCH HYDRAULIC CHECK VALVE 1 Piece(s) Quote -110Rc3/4Thread Connection Type0.50

฿ 100.00

NCH HYDRAULIC CHECK VALVE 1 Piece(s) Quote -320Rc1 1/4Thread Connection Type0.04

฿ 100.00

NCH HYDRAULIC CHECK VALVE 1 Piece(s) Quote -320Rc1 1/4Thread Connection Type0.35

฿ 100.00

NCH HYDRAULIC CHECK VALVE 1 Piece(s) Quote -320Rc1 1/4Thread Connection Type0.50

Loading...

  1. 1

Basic Information

Type Right Angle Max. Operating Pressure(MPa) 21 Design number 20