(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A modular valve with modularized check-valve for preventing reverse-flows embedded at ports P, T, and A.
· For sizes 01, 03, and 04 there are also types that can be used for intake and differential circuits.
· Features a maximum operating pressure of 25, 35 MPa (255, 357 kgf/cm^2).
Part Number |
---|
OC-G03-P3-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Flow (ℓ/min) | Type | Max. Operating Pressure (MPa) | Specifications | Control Port | Cracking pressure (MPa) | Design number | Nominal Diameter (size) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | NCH HYDRAULIC CHECK VALVE | 1 Piece(s) | Quote | - | 100 | [Stack Type] Check Modular Valve | 25 | Standard | P Port | 0.50 | 50 | 3/8 |
Loading...
Mounting Type | Gasket mounting type |
---|
How can we improve?
How can we improve?