1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Check Modular Valve (Part Number)

NCH HYDRAULIC CHECK VALVE

Check Modular Valve
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A modular valve with modularized check-valve for preventing reverse-flows embedded at ports P, T, and A.
· For sizes 01, 03, and 04 there are also types that can be used for intake and differential circuits.
· Features a maximum operating pressure of 25, 35 MPa (255, 357 kgf/cm^2).

Part Number
OC-G01-T3-21
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Flow
(ℓ/min)
Type Max. Operating Pressure
(MPa)
Specifications Control Port Cracking pressure
(MPa)
Design number Nominal Diameter (size)

฿ 100.00

NCH HYDRAULIC CHECK VALVE 1 Piece(s) Quote -50[Stack Type] Check Modular Valve25StandardT Port0.50211/8

Loading...

  1. 1

Basic Information

Mounting Type Gasket mounting type