(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A modular valve with modularized check-valve for preventing reverse-flows embedded at ports P, T, and A.
· For sizes 01, 03, and 04 there are also types that can be used for intake and differential circuits.
· Features a maximum operating pressure of 25, 35 MPa (255, 357 kgf/cm^2).
Part Number |
---|
OC-G01-T1-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Flow (ℓ/min) | Type | Max. Operating Pressure (MPa) | Specifications | Control Port | Cracking pressure (MPa) | Design number | Nominal Diameter (size) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,923.28 | NCH HYDRAULIC CHECK VALVE | 1 Piece(s) | 7 Day(s) | - | 50 | [Stack Type] Check Modular Valve | 25 | Standard | T Port | 0.04 | 21 | 1/8 |
Loading...
Mounting Type | Gasket mounting type |
---|
Please check the type/dimensions/specifications of the part OC-G01-T1-21 in the Check Modular Valve series.
Part Number |
---|
OC-G01-AP1-20 |
OC-G01-AP2-20 |
OC-G01-AP3-20 |
OC-G01-T2-21 |
OC-G01-T3-21 |
OC-G03-A1-50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Max. Flow (ℓ/min) | Type | Max. Operating Pressure (MPa) | Specifications | Control Port | Cracking pressure (MPa) | Design number | Nominal Diameter (size) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | 1 Piece(s) | Quote | 10 | 50 | [Stack Type] Check Modular Valve | 25 | Standard | A/ P Port | 0.04 | 20 | 1/8 | ||
฿ 100.00 | 1 Piece(s) | Quote | 10 | 50 | [Stack Type] Check Modular Valve | 25 | Standard | A/ P Port | 0.35 | 20 | 1/8 | ||
฿ 100.00 | 1 Piece(s) | Quote | 10 | 50 | [Stack Type] Check Modular Valve | 25 | Standard | A/ P Port | 0.50 | 20 | 1/8 | ||
฿ 100.00 | 1 Piece(s) | Quote | - | 50 | [Stack Type] Check Modular Valve | 25 | Standard | T Port | 0.35 | 21 | 1/8 | ||
฿ 100.00 | 1 Piece(s) | Quote | - | 50 | [Stack Type] Check Modular Valve | 25 | Standard | T Port | 0.50 | 21 | 1/8 | ||
฿ 100.00 | 1 Piece(s) | Quote | - | 100 | [Stack Type] Check Modular Valve | 25 | Standard | A Port | 0.04 | 50 | 3/8 |
How can we improve?
How can we improve?