1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pilot Operated Check Valve

Pilot Operated Check Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· As with check valves, it normally allows oil to pass only in a single direction. However, if the check valve is pressed up by the pilot pressure from the outside, the flow will reverse.
· Extremely compact.

 
Part Number
CP-G03-1-BF-20
CP-T06-1-BF-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Flow
(ℓ/min)
Nominal Diameter (Size) Mounting Type Plumbing Thread Nominal

฿ 100.00

NCH HYD PILOT CHECK VALVE 1 Piece(s) Quote 10403/8Gasket mounting type3/8

฿ 18,250.00

NCH HYD PILOT CHECK VALVE 1 Piece(s) Quote 101103/4Thread Connection Type3/4

Loading...

  1. 1

Basic Information

Type Standard Shape Max. Operating Pressure(MPa) 21 Connecting Port Type Rc
Cracking pressure(MPa) 0.2 Shock Prevention Mechanism Available External Drain Shape Applicable