(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A modularized pilot check valve that is used to maintain the position of actuators and to prevent them from moving themselves, etc.
· Features a maximum operating pressure of 25,35 MPa {255, 357 kgf/cm^2}.
Part Number |
---|
OCP-G03-B1-J50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Operating Pressure (MPa) | Max. Flow (ℓ/min) | Nominal Diameter (Size) | Specifications | Control Port | Cracking pressure (MPa) | Shock Prevention Mechanism | Small Valve Poppet | Design number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,566.67 | NCH HYD PILOT CHECK VALVE | 1 Piece(s) | Quote | - | 25 | 100 | 3/8 | Standard | B port | 0.2 | No | Available | J50 |
Loading...
Type | Lamination layer shape D |
---|
Please check the type/dimensions/specifications of the part OCP-G03-B1-J50 in the Pilot Check Modular Valve series.
Part Number |
---|
OCP-G01-A2-F-21 |
OCP-G01-B1-21 |
OCP-G01-B1-F-21 |
OCP-G03-B2-50 |
OCP-G03-B2-D-50 |
OCP-G03-B2-D-J50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Max. Operating Pressure (MPa) | Max. Flow (ℓ/min) | Nominal Diameter (Size) | Specifications | Control Port | Cracking pressure (MPa) | Shock Prevention Mechanism | Small Valve Poppet | Design number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | 1 Piece(s) | Quote | 10 | 25 | 50 | 1/8 | Standard | A Port | 0.5 | Available | Available | 21 | ||
฿ 6,566.67 | 1 Piece(s) | 60 Day(s) | - | 25 | 50 | 1/8 | Standard | B port | 0.2 | No | Available | 21 | ||
฿ 11,033.33 | 1 Piece(s) | Quote | 10 | 25 | 50 | 1/8 | Standard | B port | 0.2 | Available | Available | 21 | ||
฿ 100.00 | 1 Piece(s) | Quote | - | 25 | 100 | 3/8 | Standard | B port | 0.5 | No | Available | 50 | ||
฿ 100.00 | 1 Piece(s) | Quote | 10 | 25 | 100 | 3/8 | Standard | B port | 0.5 | No | No | 50 | ||
฿ 100.00 | 1 Piece(s) | Quote | - | 25 | 100 | 3/8 | Standard | B port | 0.5 | No | No | J50 |
How can we improve?
How can we improve?