(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A modularized pilot check valve that is used to maintain the position of actuators and to prevent them from moving themselves, etc.
· Features a maximum operating pressure of 25,35 MPa {255, 357 kgf/cm^2}.
Part Number |
---|
OCP-G03-A2-D-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Operating Pressure (MPa) | Max. Flow (ℓ/min) | Nominal Diameter (Size) | Specifications | Control Port | Cracking pressure (MPa) | Shock Prevention Mechanism | Small Valve Poppet | Design number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | NCH HYD PILOT CHECK VALVE | 1 Piece(s) | Quote | - | 25 | 100 | 3/8 | Standard | A Port | 0.5 | No | No | 50 |
Loading...
Type | Lamination layer shape D |
---|
How can we improve?
How can we improve?