1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Pilot Check Modular Valve (Part Number)

NCH HYD PILOT CHECK VALVE

Pilot Check Modular Valve
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A modularized pilot check valve that is used to maintain the position of actuators and to prevent them from moving themselves, etc.
· Features a maximum operating pressure of 25,35 MPa {255, 357 kgf/cm^2}.

 
Part Number
OCP-G03-W2-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Operating Pressure
(MPa)
Max. Flow
(ℓ/min)
Nominal Diameter (Size) Specifications Control Port Cracking pressure
(MPa)
Shock Prevention Mechanism Small Valve Poppet Design number

฿ 11,408.22

NCH HYD PILOT CHECK VALVE 1 Piece(s) 7 Day(s) -251003/8StandardA, B Both Ports0.5NoAvailable50

Loading...

  1. 1

Basic Information

Type Lamination layer shape D

Please check the type/dimensions/specifications of the part OCP-G03-W2-50 in the Pilot Check Modular Valve series.

Products with similar specification

Part Number
OCP-G01-A2-F-21
OCP-G01-B1-21
OCP-G01-B1-F-21
OCP-G03-W2-D-50
OCP-G03-W2-D-J50
OCP-G03-W2-J50
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMax. Operating Pressure
(MPa)
Max. Flow
(ℓ/min)
Nominal Diameter (Size) Specifications Control Port Cracking pressure
(MPa)
Shock Prevention Mechanism Small Valve Poppet Design number

฿ 100.00

1 Piece(s) Quote 1025501/8StandardA Port0.5AvailableAvailable21

฿ 6,566.67

1 Piece(s) 60 Day(s) -25501/8StandardB port0.2NoAvailable21

฿ 11,033.33

1 Piece(s) Quote 1025501/8StandardB port0.2AvailableAvailable21

฿ 100.00

1 Piece(s) Quote 10251003/8StandardA, B Both Ports0.5NoNo50

฿ 100.00

1 Piece(s) Quote -251003/8StandardA, B Both Ports0.5NoNoJ50

฿ 100.00

1 Piece(s) Quote -251003/8StandardA, B Both Ports0.5NoAvailableJ50