1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Pilot Check Modular Valve (Part Number)

NCH HYD PILOT CHECK VALVE

Pilot Check Modular Valve
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A modularized pilot check valve that is used to maintain the position of actuators and to prevent them from moving themselves, etc.
· Features a maximum operating pressure of 25,35 MPa {255, 357 kgf/cm^2}.

 
Part Number
OPH-G04-A2-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Operating Pressure
(MPa)
Max. Flow
(ℓ/min)
Nominal Diameter (Size) Specifications Control Port Cracking pressure
(MPa)
Shock Prevention Mechanism Small Valve Poppet Design number

฿ 100.00

NCH HYD PILOT CHECK VALVE 1 Piece(s) Quote -353001/2M35 SeriesA Port0.5NoAvailable10

Loading...

  1. 1

Basic Information

Type Lamination layer shape D