1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Modular electromagnetic proportional flow rate control valve

Modular electromagnetic proportional flow rate control valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A modularized type that combines an electro-hydraulic proportional restrictor valve and pressure compensating valve. Ideal for electro-hydraulic proportional control of small hydraulic systems.

[Features]
· Modularized type that combines an electro-hydraulic proportional restrictor valve and pressure compensating valve. Available in two types; the meter-in control type EOF-G01-P and the meter-out control type EOF-G01-T.
· Set flow rates are affected little by fluctuations in pressure or oil pressure. Ideal for electromagnetic proportionalization of small hydraulic systems, beginning first with remote control and high-speed, shockless control of APC and ATC manufacturing machinery.

 
Part Number
EOF-G01-P25-11
EOF-G01-T25-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSControl Port

฿ 32,685.64

NCH HYD CONTROLL VALVE 1 Piece(s) 9 Day(s) 10P Port

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -T Port

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 21 Rating Flow(ℓ/min) 25 Flow rate control range(ℓ/min) 0.3~25