(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A modularized flow rate control valve that is used to control the speed of actuators.
· Available in a variety of models; including those with A- and B-port control, A- or B-port control, and P- or T-port control.
· Maximum operating pressures of 25 MPa and 35 MPa {255 and 357 kgf/cm^2}.
Part Number |
---|
OCY-G03-P-H-K-J50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Diameter (size) | Max. Operating Pressure (MPa) | Max. Flow (ℓ/min) | Check Valve Cracking Pressure (MPa) | Control Port | Control Function | Control Method | Design number | Handle | Check Valve | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | NCH HYD CONTROLL VALVE | 1 Piece(s) | Quote | - | 3/8 | 25 | 100 | 0.04 | P Port | High Differential Pressure Adjustment Shape | Not specified | J50 | Available | Available | Standard |
Loading...
How can we improve?
How can we improve?