1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Flow Regulator Modular Valve (Part Number)

NCH HYD CONTROLL VALVE

Flow Regulator Modular Valve
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A modularized flow rate control valve that is used to control the speed of actuators.
· Available in a variety of models; including those with A- and B-port control, A- or B-port control, and P- or T-port control.
· Maximum operating pressures of 25 MPa and 35 MPa {255 and 357 kgf/cm^2}.

 
Part Number
OY-G01-T-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Diameter (size) Max. Operating Pressure
(MPa)
Max. Flow
(ℓ/min)
Check Valve Cracking Pressure
(MPa)
Control Port Control Function Control Method Design number Handle Check Valve Specifications

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -1/82550-T PortStandardNot specified20NoNoStandard

Loading...

  1. 1