1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Pressure Control Valve (Part Number)

NCH HYDRAULIC SEQUENCE VALVE

Pressure Control <And check> Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A valve for controlling circuit pressure. Can be used as a sequence valve, unloader valve, or a counterbalance valve.
· Features a maximum operating pressure of up to 21MPa (214kgf/cm2).
· Despite being a direct acting type, it features little pressure override.

 
Part Number
Q-T06-4D-21
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Flow
(L /min)
Maximum Flow (Range)
(L /min)
Pressure Adjustment Range (Minimum)
(MPa)
Pressure Adjustment Range (Minimum) (Range)
(MPa)
Pressure Adjustment Range (Maximum)
(MPa)
Pressure Adjustment Range (Maximum) (Range)
(MPa)
Nominal Diameter (size) Max. Flow
(ℓ/min)
Pressure Adjustment Range
(MPa)
Check Valve Mounting Method Valve Type (Catalog Reference)

฿ 100.00

NCH HYDRAULIC SEQUENCE VALVE 1 Piece(s) Quote 1012085~120 / 100~2001.751.0~2.275.0~11.03/41201.75~7NoThread Connection Type4

Loading...

  1. 1

Basic Information

Types Sequence Valve Max. Operating Pressure(MPa) 21 Maximum Pressure Used (Range)(MPa) 10~22 / 20 or More
Max. Operating Pressure(MPa) 21 Design number 21