(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A valve for controlling circuit pressure. Can be used as a sequence valve, unloader valve, or a counterbalance valve.
· Features a maximum operating pressure of up to 21MPa (214kgf/cm2).
· Despite being a direct acting type, it features little pressure override.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Flow (L /min) | Maximum Flow (Range) (L /min) | Pressure Adjustment Range (Minimum) (MPa) | Pressure Adjustment Range (Minimum) (Range) (MPa) | Pressure Adjustment Range (Maximum) (MPa) | Pressure Adjustment Range (Maximum) (Range) (MPa) | Nominal Diameter (size) | Max. Flow (ℓ/min) | Pressure Adjustment Range (MPa) | Check Valve | Mounting Method | Valve Type (Catalog Reference) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 1.75 | 1.0~2.2 | 7 | 5.0~11.0 | 3/8 | 50 | 1.75~7 | Available | Gasket mounting type | 4 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 0.85 | 0.4~1.0 | 3.5 | 3.0~5.2 | 1 1/4 | 280 | 0.85~3.5 | Available | Gasket mounting type | 1 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 0.85 | 0.4~1.0 | 3.5 | 3.0~5.2 | 1 1/4 | 280 | 0.85~3.5 | Available | Gasket mounting type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 280 | 180~280 / 250 or More | 1.75 | 1.0~2.2 | 7 | 5.0~11.0 | 1 1/4 | 280 | 1.75~7 | Available | Gasket mounting type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 280 | 180~280 / 250 or More | 3.5 | 2.0~3.5 / 3.0 or More | 14 | 10.0~16.0 | 1 1/4 | 280 | 3.5~14 | Available | Gasket mounting type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 0.25 | 0~0.6 | 0.85 | 0~1.2 | 1 1/4 | 280 | 0.25~0.85 | Available | Gasket mounting type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 0.5 | 0~0.6 / 0.4~1.0 | 1.75 | 1.0~2.2 | 1 1/4 | 280 | 0.5~1.75 | Available | Gasket mounting type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 0.85 | 0.4~1.0 | 3.5 | 3.0~5.2 | 1 1/4 | 280 | 0.85~3.5 | Available | Gasket mounting type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 1.75 | 1.0~2.2 | 7 | 5.0~11.0 | 1 1/4 | 280 | 1.75~7 | Available | Gasket mounting type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 3.5 | 2.0~3.5 / 3.0 or More | 14 | 10.0~16.0 | 1 1/4 | 280 | 3.5~14 | Available | Gasket mounting type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 280 | 180~280 / 250 or More | 0.25 | 0~0.6 | 0.85 | 0~1.2 | 1 1/4 | 280 | 0.25~0.85 | Available | Gasket mounting type | 4 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 0.5 | 0~0.6 / 0.4~1.0 | 1.75 | 1.0~2.2 | 1 1/4 | 280 | 0.5~1.75 | Available | Gasket mounting type | 4 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 280 | 180~280 / 250 or More | 0.85 | 0.4~1.0 | 3.5 | 3.0~5.2 | 1 1/4 | 280 | 0.85~3.5 | Available | Gasket mounting type | 4 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 1.75 | 1.0~2.2 | 7 | 5.0~11.0 | 1 1/4 | 280 | 1.75~7 | Available | Gasket mounting type | 4 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 280 | 180~280 / 250 or More | 3.5 | 2.0~3.5 / 3.0 or More | 14 | 10.0~16.0 | 1 1/4 | 280 | 3.5~14 | Available | Gasket mounting type | 4 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 0.25 | 0~0.6 | 0.85 | 0~1.2 | 3/8 | 50 | 0.25~0.85 | Available | Thread Connection Type | 1 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 0.5 | 0~0.6 / 0.4~1.0 | 1.75 | 1.0~2.2 | 3/8 | 50 | 0.5~1.75 | Available | Thread Connection Type | 1 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 0.85 | 0.4~1.0 | 3.5 | 3.0~5.2 | 3/8 | 50 | 0.85~3.5 | Available | Thread Connection Type | 1 | ||
฿ 14,383.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | 39 Day(s) | - | 50 | 35~65 | 1.75 | 1.0~2.2 | 7 | 5.0~11.0 | 3/8 | 50 | 1.75~7 | Available | Thread Connection Type | 1 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 3.5 | 2.0~3.5 / 3.0 or More | 14 | 10.0~16.0 | 3/8 | 50 | 3.5~14 | Available | Thread Connection Type | 1 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 50 | 35~65 | 0.25 | 0~0.6 | 0.85 | 0~1.2 | 3/8 | 50 | 0.25~0.85 | Available | Thread Connection Type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 50 | 35~65 | 0.5 | 0~0.6 / 0.4~1.0 | 1.75 | 1.0~2.2 | 3/8 | 50 | 0.5~1.75 | Available | Thread Connection Type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 0.85 | 0.4~1.0 | 3.5 | 3.0~5.2 | 3/8 | 50 | 0.85~3.5 | Available | Thread Connection Type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 1.75 | 1.0~2.2 | 7 | 5.0~11.0 | 3/8 | 50 | 1.75~7 | Available | Thread Connection Type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 3.5 | 2.0~3.5 / 3.0 or More | 14 | 10.0~16.0 | 3/8 | 50 | 3.5~14 | Available | Thread Connection Type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 0.25 | 0~0.6 | 0.85 | 0~1.2 | 3/8 | 50 | 0.25~0.85 | Available | Thread Connection Type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 0.5 | 0~0.6 / 0.4~1.0 | 1.75 | 1.0~2.2 | 3/8 | 50 | 0.5~1.75 | Available | Thread Connection Type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 0.85 | 0.4~1.0 | 3.5 | 3.0~5.2 | 3/8 | 50 | 0.85~3.5 | Available | Thread Connection Type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 1.75 | 1.0~2.2 | 7 | 5.0~11.0 | 3/8 | 50 | 1.75~7 | Available | Thread Connection Type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 3.5 | 2.0~3.5 / 3.0 or More | 14 | 10.0~16.0 | 3/8 | 50 | 3.5~14 | Available | Thread Connection Type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 50 | 35~65 | 0.25 | 0~0.6 | 0.85 | 0~1.2 | 3/8 | 50 | 0.25~0.85 | Available | Thread Connection Type | 4 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 0.5 | 0~0.6 / 0.4~1.0 | 1.75 | 1.0~2.2 | 3/8 | 50 | 0.5~1.75 | Available | Thread Connection Type | 4 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 0.85 | 0.4~1.0 | 3.5 | 3.0~5.2 | 3/8 | 50 | 0.85~3.5 | Available | Thread Connection Type | 4 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 1.75 | 1.0~2.2 | 7 | 5.0~11.0 | 3/8 | 50 | 1.75~7 | Available | Thread Connection Type | 4 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 3.5 | 2.0~3.5 / 3.0 or More | 14 | 10.0~16.0 | 3/8 | 50 | 3.5~14 | Available | Thread Connection Type | 4 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 120 | 85~120 / 100~200 | 0.25 | 0~0.6 | 0.85 | 0~1.2 | 3/4 | 120 | 0.25~0.85 | Available | Thread Connection Type | 1 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 120 | 85~120 / 100~200 | 0.5 | 0~0.6 / 0.4~1.0 | 1.75 | 1.0~2.2 | 3/4 | 120 | 0.5~1.75 | Available | Thread Connection Type | 1 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 120 | 85~120 / 100~200 | 0.85 | 0.4~1.0 | 3.5 | 3.0~5.2 | 3/4 | 120 | 0.85~3.5 | Available | Thread Connection Type | 1 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 120 | 85~120 / 100~200 | 1.75 | 1.0~2.2 | 7 | 5.0~11.0 | 3/4 | 120 | 1.75~7 | Available | Thread Connection Type | 1 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 120 | 85~120 / 100~200 | 3.5 | 2.0~3.5 / 3.0 or More | 14 | 10.0~16.0 | 3/4 | 120 | 3.5~14 | Available | Thread Connection Type | 1 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 120 | 85~120 / 100~200 | 0.25 | 0~0.6 | 0.85 | 0~1.2 | 3/4 | 120 | 0.25~0.85 | Available | Thread Connection Type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 120 | 85~120 / 100~200 | 0.5 | 0~0.6 / 0.4~1.0 | 1.75 | 1.0~2.2 | 3/4 | 120 | 0.5~1.75 | Available | Thread Connection Type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 120 | 85~120 / 100~200 | 0.85 | 0.4~1.0 | 3.5 | 3.0~5.2 | 3/4 | 120 | 0.85~3.5 | Available | Thread Connection Type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 120 | 85~120 / 100~200 | 1.75 | 1.0~2.2 | 7 | 5.0~11.0 | 3/4 | 120 | 1.75~7 | Available | Thread Connection Type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 120 | 85~120 / 100~200 | 3.5 | 2.0~3.5 / 3.0 or More | 14 | 10.0~16.0 | 3/4 | 120 | 3.5~14 | Available | Thread Connection Type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 120 | 85~120 / 100~200 | 0.25 | 0~0.6 | 0.85 | 0~1.2 | 3/4 | 120 | 0.25~0.85 | Available | Thread Connection Type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 120 | 85~120 / 100~200 | 0.5 | 0~0.6 / 0.4~1.0 | 1.75 | 1.0~2.2 | 3/4 | 120 | 0.5~1.75 | Available | Thread Connection Type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 120 | 85~120 / 100~200 | 0.85 | 0.4~1.0 | 3.5 | 3.0~5.2 | 3/4 | 120 | 0.85~3.5 | Available | Thread Connection Type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 120 | 85~120 / 100~200 | 1.75 | 1.0~2.2 | 7 | 5.0~11.0 | 3/4 | 120 | 1.75~7 | Available | Thread Connection Type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 120 | 85~120 / 100~200 | 3.5 | 2.0~3.5 / 3.0 or More | 14 | 10.0~16.0 | 3/4 | 120 | 3.5~14 | Available | Thread Connection Type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 120 | 85~120 / 100~200 | 0.25 | 0~0.6 | 0.85 | 0~1.2 | 3/4 | 120 | 0.25~0.85 | Available | Thread Connection Type | 4 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 120 | 85~120 / 100~200 | 0.5 | 0~0.6 / 0.4~1.0 | 1.75 | 1.0~2.2 | 3/4 | 120 | 0.5~1.75 | Available | Thread Connection Type | 4 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 120 | 85~120 / 100~200 | 0.85 | 0.4~1.0 | 3.5 | 3.0~5.2 | 3/4 | 120 | 0.85~3.5 | Available | Thread Connection Type | 4 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 120 | 85~120 / 100~200 | 1.75 | 1.0~2.2 | 7 | 5.0~11.0 | 3/4 | 120 | 1.75~7 | Available | Thread Connection Type | 4 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 120 | 85~120 / 100~200 | 3.5 | 2.0~3.5 / 3.0 or More | 14 | 10.0~16.0 | 3/4 | 120 | 3.5~14 | Available | Thread Connection Type | 4 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 0.25 | 0~0.6 | 0.85 | 0~1.2 | 1 1/4 | 280 | 0.25~0.85 | Available | Thread Connection Type | 1 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 0.5 | 0~0.6 / 0.4~1.0 | 1.75 | 1.0~2.2 | 1 1/4 | 280 | 0.5~1.75 | Available | Thread Connection Type | 1 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 0.85 | 0.4~1.0 | 3.5 | 3.0~5.2 | 1 1/4 | 280 | 0.85~3.5 | Available | Thread Connection Type | 1 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 1.75 | 1.0~2.2 | 7 | 5.0~11.0 | 1 1/4 | 280 | 1.75~7 | Available | Thread Connection Type | 1 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 3.5 | 2.0~3.5 / 3.0 or More | 14 | 10.0~16.0 | 1 1/4 | 280 | 3.5~14 | Available | Thread Connection Type | 1 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 280 | 180~280 / 250 or More | 0.25 | 0~0.6 | 0.85 | 0~1.2 | 1 1/4 | 280 | 0.25~0.85 | Available | Thread Connection Type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 0.5 | 0~0.6 / 0.4~1.0 | 1.75 | 1.0~2.2 | 1 1/4 | 280 | 0.5~1.75 | Available | Thread Connection Type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 0.85 | 0.4~1.0 | 3.5 | 3.0~5.2 | 1 1/4 | 280 | 0.85~3.5 | Available | Thread Connection Type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 280 | 180~280 / 250 or More | 1.75 | 1.0~2.2 | 7 | 5.0~11.0 | 1 1/4 | 280 | 1.75~7 | Available | Thread Connection Type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 3.5 | 2.0~3.5 / 3.0 or More | 14 | 10.0~16.0 | 1 1/4 | 280 | 3.5~14 | Available | Thread Connection Type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 0.25 | 0~0.6 | 0.85 | 0~1.2 | 1 1/4 | 280 | 0.25~0.85 | Available | Thread Connection Type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 0.5 | 0~0.6 / 0.4~1.0 | 1.75 | 1.0~2.2 | 1 1/4 | 280 | 0.5~1.75 | Available | Thread Connection Type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 0.85 | 0.4~1.0 | 3.5 | 3.0~5.2 | 1 1/4 | 280 | 0.85~3.5 | Available | Thread Connection Type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 1.75 | 1.0~2.2 | 7 | 5.0~11.0 | 1 1/4 | 280 | 1.75~7 | Available | Thread Connection Type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 3.5 | 2.0~3.5 / 3.0 or More | 14 | 10.0~16.0 | 1 1/4 | 280 | 3.5~14 | Available | Thread Connection Type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 0.25 | 0~0.6 | 0.85 | 0~1.2 | 1 1/4 | 280 | 0.25~0.85 | Available | Thread Connection Type | 4 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 280 | 180~280 / 250 or More | 0.5 | 0~0.6 / 0.4~1.0 | 1.75 | 1.0~2.2 | 1 1/4 | 280 | 0.5~1.75 | Available | Thread Connection Type | 4 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 0.85 | 0.4~1.0 | 3.5 | 3.0~5.2 | 1 1/4 | 280 | 0.85~3.5 | Available | Thread Connection Type | 4 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 1.75 | 1.0~2.2 | 7 | 5.0~11.0 | 1 1/4 | 280 | 1.75~7 | Available | Thread Connection Type | 4 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 280 | 180~280 / 250 or More | 3.5 | 2.0~3.5 / 3.0 or More | 14 | 10.0~16.0 | 1 1/4 | 280 | 3.5~14 | Available | Thread Connection Type | 4 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 0.25 | 0~0.6 | 0.85 | 0~1.2 | 3/8 | 50 | 0.25~0.85 | No | Gasket mounting type | 1 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 50 | 35~65 | 0.5 | 0~0.6 / 0.4~1.0 | 1.75 | 1.0~2.2 | 3/8 | 50 | 0.5~1.75 | No | Gasket mounting type | 1 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 0.85 | 0.4~1.0 | 3.5 | 3.0~5.2 | 3/8 | 50 | 0.85~3.5 | No | Gasket mounting type | 1 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 50 | 35~65 | 1.75 | 1.0~2.2 | 7 | 5.0~11.0 | 3/8 | 50 | 1.75~7 | No | Gasket mounting type | 1 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 3.5 | 2.0~3.5 / 3.0 or More | 14 | 10.0~16.0 | 3/8 | 50 | 3.5~14 | No | Gasket mounting type | 1 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 50 | 35~65 | 0.25 | 0~0.6 | 0.85 | 0~1.2 | 3/8 | 50 | 0.25~0.85 | No | Gasket mounting type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 0.5 | 0~0.6 / 0.4~1.0 | 1.75 | 1.0~2.2 | 3/8 | 50 | 0.5~1.75 | No | Gasket mounting type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 50 | 35~65 | 0.85 | 0.4~1.0 | 3.5 | 3.0~5.2 | 3/8 | 50 | 0.85~3.5 | No | Gasket mounting type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 1.75 | 1.0~2.2 | 7 | 5.0~11.0 | 3/8 | 50 | 1.75~7 | No | Gasket mounting type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 50 | 35~65 | 3.5 | 2.0~3.5 / 3.0 or More | 14 | 10.0~16.0 | 3/8 | 50 | 3.5~14 | No | Gasket mounting type | 2 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 50 | 35~65 | 0.25 | 0~0.6 | 0.85 | 0~1.2 | 3/8 | 50 | 0.25~0.85 | No | Gasket mounting type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 0.5 | 0~0.6 / 0.4~1.0 | 1.75 | 1.0~2.2 | 3/8 | 50 | 0.5~1.75 | No | Gasket mounting type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 0.85 | 0.4~1.0 | 3.5 | 3.0~5.2 | 3/8 | 50 | 0.85~3.5 | No | Gasket mounting type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 50 | 35~65 | 1.75 | 1.0~2.2 | 7 | 5.0~11.0 | 3/8 | 50 | 1.75~7 | No | Gasket mounting type | 3 | ||
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | 10 | 50 | 35~65 | 3.5 | 2.0~3.5 / 3.0 or More | 14 | 10.0~16.0 | 3/8 | 50 | 3.5~14 | No | Gasket mounting type | 3 |
Loading...
Types | Sequence Valve | Max. Operating Pressure(MPa) | 21 | Maximum Pressure Used (Range)(MPa) | 10~22 / 20 or More |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 21 | Design number | 21 |
How can we improve?
How can we improve?