1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Pressure Reducing "And Check" Valve

Pressure Reducing "And Check" Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Employed when operating certain circuits at lower pressures than the main circuit.
· Automatically adjusts reduced secondary pressures and then holds them at a set pressure level, even if there are fluctuations in the primary main circuit pressure.
· Adjustment pressure can be controlled remotely by connecting the remote control valve to the vent port

 
Part Number
CG-G03-1-21
CG-G03-3-21
CG-G03-A-21
CG-G03-B-21
CG-G06-1-21
CG-G06-3-21
CG-G10-1-21
CG-T03-1-21
CG-T03-3-21
G-G03-1-21
G-G03-3-21
G-G03-A-21
G-G03-B-21
G-G06-1-21
G-G06-3-21
G-G10-1-21
G-G10-3-21
G-T03-1-21
G-T03-3-21
G-T03-A-21
G-T03-B-21
G-T06-1-21
G-T06-3-21
G-T10-1-21
G-T10-3-21
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Diameter (size) Max. Flow
(ℓ/min)
Pressure Adjustment Range
(MPa)
Check Valve Mounting Method

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -3/8500.8~7AvailableGasket mounting type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -3/8503.5~21AvailableGasket mounting type

฿ 23,833.34

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -3/8200.25~1AvailableGasket mounting type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -3/8200.3~2.5AvailableGasket mounting type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote 103/41200.8~7AvailableGasket mounting type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -3/41203.5~21AvailableGasket mounting type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -1 1/42800.8~7AvailableGasket mounting type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote 103/8500.8~7AvailableThread Connection Type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -3/8503.5~21AvailableThread Connection Type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -3/8500.8~7NoGasket mounting type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -3/8503.5~21NoGasket mounting type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -3/8200.25~1NoGasket mounting type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -3/8200.3~2.5NoGasket mounting type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -3/41200.8~7NoGasket mounting type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote 103/41203.5~21NoGasket mounting type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -1 1/42800.8~7NoGasket mounting type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -1 1/42803.5~21NoGasket mounting type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -3/8500.8~7NoThread Connection Type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -3/8503.5~21NoThread Connection Type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -3/8200.25~1NoThread Connection Type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -3/8200.3~2.5NoThread Connection Type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -3/41200.8~7NoThread Connection Type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -3/41203.5~21NoThread Connection Type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -1 1/42800.8~7NoThread Connection Type

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -1 1/42803.5~21NoThread Connection Type

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 21 Design number 21