1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual Pressure Reducing Modular Valve

Dual Pressure Reducing Modular Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· This is a modular valve in which some circuits are used at a pressure lower than the main circuit and the pressure to be reduced is controlled by switching it to 2 type of pressures (high pressure and low pressure).
· The reduced secondary pressure retains the adjusted constant pressure, even if the pressure on the primary circuit varies.
· Features a maximum operating pressure of 7, 25 MPa (71.4, 255 kgf/cm^2).

 
Part Number
OGS-G01-P1C-K-C1-22
OGS-G01-P1C-K-C2-22
OGS-G01-P1C-K-D1-22
OGS-G01-P1C-KR-C1-22
OGS-G01-P1C-KR-C2-22
OGS-G01-P1C-KR-D2-22
OGS-G01-P21-K-C1-22
OGS-G01-P21-K-C2-22
OGS-G01-P21-K-D2-22
OGS-G01-P21-KR-C1-22
OGS-G01-P21-KR-C2-22
OGS-G01-P21-KR-D2-22
OGS-G01-PCC-K-C1-22
OGS-G01-PCC-K-C2-22
OGS-G01-PCC-K-D1-22
OGS-G01-PCC-K-D2-22
OGS-G01-PCC-KR-C1-22
OGS-G01-PCC-KR-C2-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Operating Pressure
(MPa)
Pressure Adjustment Range Low Pressure Side
(MPa)
Pressure Adjustment Range High Pressure Side
(MPa)
Indicator Light Power Source Display

฿ 34,184.00

NCH HYDRAULIC REGULATOR 1 Piece(s) 60 Day(s) -70.2~3.50.8~7NoAC100V

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote 1070.2~3.50.8~7NoAC200V

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote 1070.2~3.50.8~7NoDC12V

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -70.2~3.50.8~7AvailableAC100V

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote 1070.2~3.50.8~7AvailableAC200V

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -70.2~3.50.8~7AvailableDC24V

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote 10250.8~73.5~14NoAC100V

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -250.8~73.5~14NoAC200V

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote 10250.8~73.5~14NoDC24V

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -250.8~73.5~14AvailableAC100V

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -250.8~73.5~14AvailableAC200V

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -250.8~73.5~14AvailableDC24V

฿ 29,716.67

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -70.2~3.50.2~3.5NoAC100V

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -70.2~3.50.2~3.5NoAC200V

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote 1070.2~3.50.2~3.5NoDC12V

฿ 28,250.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote -70.2~3.50.2~3.5NoDC24V

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote 1070.2~3.50.2~3.5AvailableAC100V

฿ 100.00

NCH HYDRAULIC REGULATOR 1 Piece(s) Quote 1070.2~3.50.2~3.5AvailableAC200V

Loading...

  1. 1

Basic Information

Nominal Diameter (size) 1/8 Max. Flow(ℓ/min) 40 Control Port P Port
Design number 22 Handle Available